BTE-EM

0.80 mm Basic Blade & Beam Terminal Strip

Features
  • Extended Life Product™ (E.L.P.™)
  • Optional tape and reel packaging
  • Six standard positions, up to 240 I/O pins
  • Standard alignment pin feature
  • Two standard stacks heights; Other heights available as application specific
  • Available in cost saving gold plating
  • Edge mount style available
Specs Kit

Secured form. No spam.

NEED PRICING?
Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account?
Create one
2017 brings increased attention to mid-board optical engines. Samtec’s solution in this space – FireFly™ Micro Flyover System™ – continues to win over new customers in new applications. FireFly™ and other Samtec related optical products are some of the fastest growing product lin...
Today’s electronics industry not only demands higher speeds in smaller form factors, but it also expects these demands to be met with interconnects that hold a reliable connection in any application. Rugged contact systems, micro power interconnects and rugged signal integrity ar...
One of several demonstrations at DesignCon 2017 shows the variety of Samtec interconnects supporting the Xilinx® Virtex® UltraScale+ FPGA VCU118 Development Kit.  Included in the kit is an FMC+ Active Loopback Card, which carries Samtec’s direct attach Flyover™ QSFP28. In the Fly...
In this video, Kevin Burt of Samtec’s Optical Group explains one of Samtec’s product demonstrations at DesignCon 2017.  The demo features a disaggregated computing platform with PCIe® Gen 3 fabric enabled by the patented FireFly™ mid-board optical technology. PCIe® Over Fiber PCI...
At DesignCon 2017, Jim Nadolny, Samtec’s Principle SI and EMI Engineer, presented(1) a technical paper entitled “Design of Flyover QSFP28 (FQSFP Series) for 56+ Gbps Applications.” This white paper discusses the Flyover QSFP (FQSFP) approach for 56+ Gbps applications to overcome ...
View Full Site