Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
BTE BTE-020-01-*-D-A-TR 425 44 16
BTE BTE-020-01-*-D-TR 575 44 16
BTE BTE-020-02-*-D-A-K-TR 300 44 16
BTE BTE-020-03-*-D-A-K-TR 150 44 24
BTE BTE-020-04-*-D-A-TR 100 44 24
BTE BTE-020-09-*-D-A-K-TR 125 44 24
BTE BTE-040-01-*-D-A-TR 425 56 16
BTE BTE-040-02-*-D-A-K-TR 300 56 16
BTE BTE-040-03-*-D-A-K-TR 150 56 24
BTE BTE-040-04-*-D-A-K-TR 100 56 24
BTE BTE-040-09-*-D-A-K-TR 125 56 24
BTE BTE-060-01-*-D-A-K-TR 425 72 16
BTE BTE-060-02-*-D-LC-TR 200 72 24
BTE BTE-060-03-*-D-A-K-TR 150 72 24
BTE BTE-060-04-*-D-A-K-TR 100 72 24
BTE BTE-060-09-X-D-A/LC-K-XR 150 72 24
BTE BTE-080-01-*-D-A-TR 425 88 16
BTE BTE-080-02-*-D-A-K-TR 275 88 16
BTE BTE-080-04-*-D-A-K-TR 100 88 24