Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| CLE | CLE-103-01-*-DV-TR | 1200 | 16 | 12 |
| CLE | CLE-103-01-*-DV-TR/ACD-219032-01 | 1325 | 16 | 12 |
| CLE | CLE-104-01-*-DV-A-TR | 875 | 16 | 12 |
| CLE | CLE-105-01-*-DV-A-TR | 925 | 16 | 12 |
| CLE | CLE-105-01-*-DV-TR | 1275 | 16 | 12 |
| CLE | CLE-106-01-*-DV-A-TR | 875 | 16 | 12 |
| CLE | CLE-106-01-*-DV-TR | 1200 | 16 | 12 |
| CLE | CLE-107-01-*-DV-A-TR | 950 | 24 | 12 |
| CLE | CLE-108-01-*-DV-A-P-TR | 850 | 24 | 12 |
| CLE | CLE-108-01-*-DV-P-TR | 1150 | 24 | 12 |
| CLE | CLE-108-01-*-DV-TR | 1000 | 16 | 12 |
| CLE | CLE-108-01-*-DV-TR | 1200 | 16 | 12 |
| CLE | CLE-109-01-*-DV-A-K-TR | 850 | 24 | 12 |
| CLE | CLE-109-01-*-DV-TR | 1200 | 24 | 12 |
| CLE | CLE-110-01-*-DV-A-P-TR | 850 | 24 | 12 |
| CLE | CLE-110-01-*-DV-P-TR | 1100 | 24 | 12 |
| CLE | CLE-111-01-*-DV-A-P-TR | 850 | 24 | 12 |
| CLE | CLE-111-01-*-DV-K-TR | 1350 | 24 | 12 |
| CLE | CLE-112-01-*-DV-A-P-TR | 975 | 24 | 12 |
| CLE | CLE-113-01-*-DV-A-P-TR | 900 | 24 | 12 |
| CLE | CLE-114-01-*-DV-A-K-TR | 925 | 24 | 12 |
| CLE | CLE-114-01-*-DV-TR | 1150 | 24 | 12 |
| CLE | CLE-115-01-*-DV-A-TR | 1000 | 24 | 12 |
| CLE | CLE-115-01-*-DV-P-TR | 1225 | 24 | 12 |
| CLE | CLE-116-01-*-DV-A-K-TR | 900 | 24 | 12 |
| CLE | CLE-116-01-*-DV-TR | 1200 | 24 | 12 |
| CLE | CLE-117-01-*-DV-A-P-TR | 950 | 24 | 12 |
| CLE | CLE-118-01-*-DV-A-TR | 925 | 32 | 12 |
| CLE | CLE-119-01-*-DV-TR | 1200 | 32 | 12 |
| CLE | CLE-119-01-X-DV-A-K/P-TR | 950 | 32 | 12 |
| CLE | CLE-119-02-*-DV-A-P-TR | 900 | 32 | 12 |
| CLE | CLE-120-01-*-DV-A-P-TR | 975 | 32 | 12 |
| CLE | CLE-121-01-*-DV-A-P-TR | 850 | 32 | 12 |
| CLE | CLE-121-01-*-DV-P-TR | 1150 | 32 | 12 |
| CLE | CLE-122-01-G-DV-A-K-TR | 925 | 32 | 12 |
| CLE | CLE-123-01-*-DV-A-TR | 850 | 32 | 12 |
| CLE | CLE-124-01-*-DV-A-P-TR | 900 | 32 | 12 |
| CLE | CLE-125-01-*-DV-A-P-TR | 950 | 44 | 12 |
| CLE | CLE-125-01-*-DV-P-TR | 1175 | 44 | 12 |
| CLE | CLE-126-01-*-DV-A-P-TR | 1125 | 44 | 12 |
| CLE | CLE-127-01-*-DV-A-TR | 1150 | 44 | 12 |
| CLE | CLE-127-01-*-DV-P-TR | 1100 | 44 | 12 |
| CLE | CLE-128-01-*-DV-A-P-TR | 1100 | 44 | 12 |
| CLE | CLE-129-01-*-DV-A-K-TR | 1150 | 44 | 12 |
| CLE | CLE-130-01-*-DV-A-TR | 1000 | 44 | 12 |
| CLE | CLE-130-01-*-DV-K-TR | 1125 | 44 | 12 |
| CLE | CLE-132-01-*-DV-K-TR | 1125 | 44 | 12 |
| CLE | CLE-132-01-*-G-DV-A-P-TR | 1100 | 44 | 12 |
| CLE | CLE-132-01-G-DV-K-TR/ACD-219029-01 | 1225 | 44 | 12 |
| CLE | CLE-133-01-*-DV-A-K-TR | 775 | 44 | 12 |
| CLE | CLE-134-01-*-DV-A-P-TR | 725 | 44 | 12 |
| CLE | CLE-135-01-*-DV-A-TR | 1150 | 44 | 12 |
| CLE | CLE-135-01-*-DV-P-TR | 1175 | 44 | 12 |
| CLE | CLE-136-01-*-DV-A-K-TR | 1125 | 44 | 12 |
| CLE | CLE-138-01-*-DV-A-K-TR | 1125 | 44 | 12 |
| CLE | CLE-139-01-*-DV-A-P-TR | 1150 | 44 | 12 |
| CLE | CLE-140-01-*-DV-A-P-TR | 1175 | 56 | 12 |
| CLE | CLE-140-01-*-DV-A-P-TR | 1000 | 44 | 12 |
| CLE | CLE-141-01-*-DV-A-K-TR | 1125 | 56 | 12 |
| CLE | CLE-143-01-*-DV-A-P-TR | 1175 | 56 | 12 |
| CLE | CLE-144-01-*-DV-A-K-TR | 1200 | 56 | 12 |
| CLE | CLE-145-01-*-DV-A-K-TR | 1125 | 56 | 12 |
| CLE | CLE-145-01-*-DV-A-TR | 1150 | 56 | 12 |
| CLE | CLE-146-01-X-DV-A-K-TR | 1000 | 56 | 12 |
| CLE | CLE-150-01-*-DV-A-P-TR | 1100 | 56 | 12 |
| CLE | CLE-150-01-*-DV-K-TR | 1125 | 56 | 12 |
| CLE | CLE-152-01-G-DV-TR | 1150 | 56 | 12 |
| CLE | CLE-154-01-*-DV-K-TR | 1125 | 56 | 12 |
| CLE | CLE-160-01-*-DV-A-P-TR | 750 | 72 | 12 |
| CLE | CLE-160-01-*-DV-P-TR | 875 | 72 | 12 |
| CLE | CLE-162-01-*-DV-A-P-TR | 700 | 72 | 12 |
| CLE | CLE-162-01-*-DV-P-TR | 900 | 72 | 12 |
| CLE | CLE-165-01-*-DV-A-K-TR | 650 | 72 | 12 |
| CLE | CLE-168-01-*-DV-A-K-TR | 725 | 72 | 12 |
| CLE | CLE-170-01-*-DV-A-K-TR | 700 | 72 | 12 |
| CLE | CLE-172-01-*-DV-A-TR | 600 | 72 | 16 |
| CLE | CLE-175-01-*-DV-A-P-TR | 500 | 88 | 16 |
| CLE | CLE-180-01-*-DV-A-P-TR | 500 | 88 | 16 |
| CLE | CLE-180-01-*-DV-TR | 700 | 88 | 16 |
| CLE | CLE-190-01-*-DV-A-TR | 500 | 88 | 16 |