Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| CLM | CLM-102-02-*-D-TR | 1875 | 16 | 12 |
| CLM | CLM-103-02-*-D-BE-A-TR | 1150 | 16 | 12 |
| CLM | CLM-103-02-*-D-BE-TR | 1750 | 16 | 12 |
| CLM | CLM-103-02-*-D-P-TR | 1450 | 16 | 12 |
| CLM | CLM-104-02-*-D-A-TR | 1100 | 16 | 12 |
| CLM | CLM-104-02-*-D-BE-TR | 1650 | 24 | 12 |
| CLM | CLM-104-02-*-D-P-TR | 1500 | 16 | 12 |
| CLM | CLM-104-02-*-D-PA-TR | 700 | 16 | 16 |
| CLM | CLM-105-02-*-D-BE-A-TR | 1250 | 16 | 12 |
| CLM | CLM-105-02-*-D-BE-A-TR | 1250 | 16 | 12 |
| CLM | CLM-105-02-*-D-PA-TR | 750 | 16 | 16 |
| CLM | CLM-106-02-*-D-BE-A-TR | 1075 | 24 | 12 |
| CLM | CLM-106-02-*-D-BE-A-TR | 1075 | 24 | 12 |
| CLM | CLM-106-02-*-D-PA-TR | 700 | 16 | 16 |
| CLM | CLM-107-02-*-D-BE-A-K-TR | 1100 | 24 | 12 |
| CLM | CLM-107-02-*-D-K-TR | 1600 | 24 | 12 |
| CLM | CLM-107-02-*-D-PA-TR | 650 | 24 | 16 |
| CLM | CLM-108-02-*-D-A-K-TR | 1375 | 24 | 12 |
| CLM | CLM-108-02-*-D-BE-A-P-TR | 1225 | 24 | 12 |
| CLM | CLM-108-02-*-D-BE-P-TR | 1500 | 24 | 12 |
| CLM | CLM-108-02-*-D-PA-TR | 700 | 24 | 16 |
| CLM | CLM-109-02-*-D-A-K-TR | 1050 | 24 | 12 |
| CLM | CLM-109-02-*-D-P-TR | 1650 | 24 | 12 |
| CLM | CLM-109-02-*-D-PA-TR | 725 | 24 | 16 |
| CLM | CLM-110-02-*-D-A-P-TR | 1100 | 24 | 12 |
| CLM | CLM-110-02-*-D-BE-P-TR | 1500 | 24 | 12 |
| CLM | CLM-110-02-*-D-BE-P-TR | 1500 | 24 | 12 |
| CLM | CLM-110-02-*-D-PA-TR | 700 | 24 | 16 |
| CLM | CLM-111-02-*-D-A-K-TR | 1100 | 24 | 12 |
| CLM | CLM-111-02-*-D-K-TR | 1525 | 24 | 12 |
| CLM | CLM-111-02-*-D-PA-TR | 700 | 24 | 16 |
| CLM | CLM-112-02-*-D-A-P-TR | 1025 | 24 | 12 |
| CLM | CLM-112-02-*-D-BE-TR | 1500 | 24 | 12 |
| CLM | CLM-112-02-*-D-BE-TR | 1500 | 24 | 12 |
| CLM | CLM-112-02-*-D-PA-TR | 700 | 24 | 16 |
| CLM | CLM-112-02-L-D-A-TR/ACD-223599-01 | 1275 | 24 | 12 |
| CLM | CLM-113-02-*-D-A-K-TR | 1100 | 24 | 12 |
| CLM | CLM-113-02-*-D-K-TR | 1675 | 24 | 12 |
| CLM | CLM-113-02-*-D-PA-TR | 650 | 24 | 16 |
| CLM | CLM-114-02-*-D-A-K-TR | 1100 | 24 | 12 |
| CLM | CLM-114-02-*-D-P-TR | 1225 | 24 | 12 |
| CLM | CLM-114-02-*-D-PA-TR | 650 | 24 | 16 |
| CLM | CLM-115-02-*-D-A-K-TR | 1100 | 32 | 12 |
| CLM | CLM-115-02-*-D-PA-TR | 650 | 32 | 16 |
| CLM | CLM-115-02-*-D-TR | 1600 | 32 | 12 |
| CLM | CLM-116-02-*-D-A-K-TR | 1100 | 32 | 12 |
| CLM | CLM-116-02-*-D-BE-P-TR | 1650 | 32 | 12 |
| CLM | CLM-116-02-*-D-PA-TR | 700 | 32 | 16 |
| CLM | CLM-117-02-*-D-A-P-TR | 1250 | 32 | 12 |
| CLM | CLM-117-02-*-D-A-P-TR | 1250 | 32 | 12 |
| CLM | CLM-117-02-*-D-PA-TR | 750 | 32 | 16 |
| CLM | CLM-118-02-*-D-A-K-TR | 1000 | 32 | 12 |
| CLM | CLM-118-02-*-D-A-PA-TR | 700 | 32 | 16 |
| CLM | CLM-118-02-*-D-BE-PA-TR | 725 | 32 | 16 |
| CLM | CLM-118-02-*-D-P-TR | 1600 | 44 | 12 |
| CLM | CLM-119-02-*-D-P-TR | 1500 | 32 | 12 |
| CLM | CLM-120-02-*-D-BE-A-K-TR | 1100 | 32 | 12 |
| CLM | CLM-120-02-*-D-BE-TR | 1000 | 44 | 12 |
| CLM | CLM-120-02-*-D-P-TR | 1600 | 44 | 12 |
| CLM | CLM-120-02-*-D-PA-TR | 800 | 44 | 16 |
| CLM | CLM-120-02-*-D-TR | 1200 | 44 | 12 |
| CLM | CLM-121-02-*-D-A-P-TR | 900 | 44 | 12 |
| CLM | CLM-121-02-*-D-K-TR | 1500 | 44 | 12 |
| CLM | CLM-121-02-*-D-TR | 1725 | 44 | 12 |
| CLM | CLM-121-02-*-D-TR | 1375 | 44 | 12 |
| CLM | CLM-122-02-*-D-A-K-TR | 900 | 44 | 12 |
| CLM | CLM-122-02-*-D-BE-PA-TR | 1000 | 44 | 16 |
| CLM | CLM-122-02-*-D-TR | 1550 | 44 | 12 |
| CLM | CLM-123-02-*-D-BE-A-P-TR | 950 | 44 | 12 |
| CLM | CLM-124-02-*-D-A-P-TR | 1450 | 44 | 12 |
| CLM | CLM-124-02-*-D-TR | 1550 | 44 | 12 |
| CLM | CLM-125-02-*-D-A-P-TR | 1275 | 44 | 12 |
| CLM | CLM-125-02-*-D-PA-TR | 925 | 44 | 16 |
| CLM | CLM-125-02-*-D-TR | 1725 | 44 | 12 |
| CLM | CLM-126-02-*-D-A-K-TR | 800 | 44 | 12 |
| CLM | CLM-126-02-*-D-PA-TR | 525 | 44 | 16 |
| CLM | CLM-126-02-*-D-TR | 1550 | 44 | 12 |
| CLM | CLM-127-02-*-D-A-K-TR | 900 | 44 | 12 |
| CLM | CLM-127-02-*-D-P-TR | 1475 | 44 | 12 |
| CLM | CLM-128-02-*-D-TR | 1550 | 44 | 12 |
| CLM | CLM-129-02-*-D-A-K-TR | 1500 | 44 | 12 |
| CLM | CLM-129-02-*-D-P-TR | 1475 | 44 | 12 |
| CLM | CLM-130-02-*-D-A-P-TR | 1150 | 44 | 12 |
| CLM | CLM-130-02-*-D-BE-P-TR | 1575 | 44 | 12 |
| CLM | CLM-130-02-*-D-P-TR | 1600 | 44 | 12 |
| CLM | CLM-130-02-*-D-PA-TR | 525 | 44 | 16 |
| CLM | CLM-132-02-*-D-A-K-TR | 850 | 44 | 12 |
| CLM | CLM-132-02-*-D-A-P-TR | 1450 | 44 | 12 |
| CLM | CLM-132-02-*-D-BE-PA-TR | 1000 | 44 | 16 |
| CLM | CLM-132-02-*-D-P-TR | 1600 | 44 | 12 |
| CLM | CLM-133-02-*-D-A-K-TR | 1400 | 56 | 12 |
| CLM | CLM-134-02-*-D-A-TR | 900 | 56 | 12 |
| CLM | CLM-135-02-*-D-A-K-TR | 1275 | 56 | 12 |
| CLM | CLM-135-02-*-D-PA-TR | 525 | 56 | 16 |
| CLM | CLM-136-02-*-D-A-K-TR | 1500 | 56 | 12 |
| CLM | CLM-136-02-*-D-PA-TR | 925 | 56 | 16 |
| CLM | CLM-137-02-*-D-A-P-TR | 1350 | 56 | 12 |
| CLM | CLM-138-02-*-D-A-P-TR | 1450 | 56 | 12 |
| CLM | CLM-139-02-*-D-A-K-TR | 1125 | 56 | 12 |
| CLM | CLM-140-02-*-D-BE-A-K-TR | 1275 | 56 | 12 |
| CLM | CLM-140-02-*-D-BE-TR | 1550 | 56 | 12 |
| CLM | CLM-140-02-*-D-PA-TR | 525 | 56 | 16 |
| CLM | CLM-142-02-*-D-A-K-TR | 950 | 56 | 12 |
| CLM | CLM-143-02-*-D-A-P-TR | 1300 | 56 | 12 |
| CLM | CLM-144-02-*-D-A-K-TR | 1500 | 56 | 12 |
| CLM | CLM-144-02-*-D-PA-TR | 550 | 72 | 16 |
| CLM | CLM-144-02-*-D-TR | 1550 | 56 | 12 |
| CLM | CLM-145-02-*-D-A-P-TR | 850 | 72 | 12 |
| CLM | CLM-145-02-*-D-K-TR | 1200 | 72 | 12 |
| CLM | CLM-145-02-*-D-PA-TR | 550 | 72 | 16 |
| CLM | CLM-146-02-*-D-P-TR | 1175 | 72 | 12 |
| CLM | CLM-150-02-*-D-A-P-TR | 800 | 72 | 12 |
| CLM | CLM-150-02-*-D-BE-P-TR | 1175 | 72 | 12 |
| CLM | CLM-150-02-*-D-PA-TR | 550 | 72 | 16 |