CLP-150-02-S-D Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| Price | $16.109 | $15.566 | $15.023 | $13.477 | $11.528 | $9.697 | $8.065 | $6.275 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-150-02-G-D | 504 | Tube | 1 | 9 | Plating | Yes |
| CLP-150-02-L-D | 225 | Tube | 1 | 9 | Plating | Yes |
| CLP-150-02-F-D | 51 | Tube | 1 | 9 | Plating | Yes |
| CLP-150-02-LTL-D | 7 | Tube | 1 | 9 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (9 parts per package) |