CLT

  Configure Your Product Using the Options Below

CLT

Low Profile Dual-Wipe Socket, 2.00 mm Pitch

rohs logo

The CLT series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLT utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.

Configured Part Number
.
.
Features

  • Contact System: Tiger Claw™
  • Up to 8 Gbps performance
  • Orientation: Vertical
  • Termination: Through-hole, surface mount
  • Application: Double row to 100 pins
  • Special Features: Top and bottom entry pass-through options
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...
Samtec will be demonstrating next-gen, high-performance optical and copper interconnect solutions at the upcoming OFC 2024 Exhibition at the San Diego Convention Center, San Diego, CA March 26-28, 2024. OFC […] The post Samtec Exhibits at OFC 2024 in San Diego appeared first on T...