x

High Density Connectors and Arrays

Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. These high-density array connectors feature a variety of pitches, stack heights, and configurations for maximum routing, grounding, and design flexibility.


NovaRay®NovaRay® 112 Gbps PAM4 Array, Extreme Density Arrays

NovaRay® combines extreme density and performance for this 112 Gbps PAM4 array per channel in 40% less space than traditional arrays.

Features
  • 112 Gbps PAM4 per channel
  • 4.0 Tbps aggregate data rate - 9 IEEE 400G channels
  • PCIe® 6.0/CXL® 3.1 capable
  • Innovative, fully shielded differential pair design enables extremely low crosstalk (beyond 40 GHz) and tight impedance control
  • Two points of contact ensure a more reliable connection
  • 92 Ω solution addresses both 85 Ω and 100 Ω applications
  • Analog Over Array™ capable
Products
V
  • NVAM
  • NVAF
  • GPSO
  • NVAC
  • NVAM-CT
  • NVBF
  • NVBM-RA
NovaRay®

AcceleRate® HP High-Performance ArraysAcceleRate® HP High-Performance Arrays

AcceleRate® HP 0.635 mm pitch arrays feature 112 Gbps PAM4 extreme performance and a flexible open-pin-field design. View the full line of AcceleRate® products.

Features
  • 0.635 mm pitch open-pin-field array
  • 56 Gbps NRZ/112 Gbps PAM4 performance
  • Cost optimized solution
  • Low-profile 5 mm and up to 10 mm stack heights
  • Up to 400 total pins available; roadmap to 1,000+ pins
  • Data rate compatible with PCIe® 6.0/CXL® 3.1 and 100 GbE
  • Analog Over Array™ capable
  • View the full line of AcceleRate® products
Products
V
  • APM6
  • APF6
  • APF6-RA
  • GPSO
  • GPSK
  • GPPK
AcceleRate® HP High-Performance Arrays

AcceleRate® HDAcceleRate® HD Ultra-Dense, Slim Body Arrays

These 0.635 mm pitch high-density, open-pin-field arrays feature up to 400 high-speed Edge Rate® contacts in a slim, low-profile design. View the full line of AcceleRate® products.

Features
  • Incredibly dense with up to 400 total I/Os
  • Low profile 5 mm to 16 mm stack heights
  • Slim 5 mm width
  • 4-row design; 10 - 60 and 100 positions per row (40 - 400 total positions)
  • Edge Rate® contact system optimized for signal integrity performance
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Additional stack heights in development
  • View the full line of AcceleRate® products
Products
V
  • ADM6
  • ADF6
  • GPSO
AcceleRate® HD

AcceleRate® mPAcceleRate® mP High-Density, High-Speed Power/Signal Arrays

These 0.635 mm pitch power/signal arrays achieve 64 Gbps PAM4 speeds and feature rotated power blades for improved performance and simplified breakout region (BOR). View the full line of AcceleRate® products.

Features
  • Best in class density for power and signal
  • Power blades rotated 90º gives equal access to heat escape for uniform cooling, increased current capacity and reduced crowding
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Open-pin-field for grounding and routing flexibility
  • High-density multi-row design
  • Low profile 5 mm stack height; up to 16 mm in development
  • 4 or 8 total power blades; up to 10 in development
  • 60 or 240 total signal positions; additional position counts in development
  • 0.635 mm signal pitch
  • Optional weld tabs
  • Standard weld tabs for a secure connection to the board
  • Polarized guide posts for blind mating
  • View the full line of AcceleRate® products
Products
V
  • UDF6
  • UDM6
AcceleRate® mP

SEARAY™SEARAY™ High Density Open Pin Field Arrays

These high-speed, high-density open pin field arrays allow maximum grounding and routing flexibility.

Features
  • Maximum routing and grounding flexibility
  • Lower insertion/extraction forces vs. typical array products
  • 56 Gbps PAM4 performance
  • Up to 560 I/Os in open pin field design
  • 1.27 mm (.050") pitch
  • Rugged Edge Rate® contact system
  • Can be "zippered" during mating/unmating
  • Solder charge terminations for ease of processing
  • Meets Extended Life Product™ (E.L.P.™) standards
  • Analog Over Array™ capable
  • 7 - 18.5 mm stack heights
  • Vertical, right-angle, press-fit
  • Elevated systems to 40 mm
  • 85 ohm systems
  • Standards: VITA 47, VITA 57.1 FMC, VITA 57.4 FMC+, VITA 74 VNX, PISMO™ 2
  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)
  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)
Products
V
  • SEAF
  • SEAM
  • SEAF-RA
  • SEAM-RA
  • SEAMP
  • SEAFP
  • SEAFP-RA
  • SEAR
  • SEAMI
  • JSO
  • GPPK
  • GPSK
SEARAY™

SEARAY™ 0.80 mmSEARAY™ 0.80 mm Pitch Ultra High-Density Arrays

These ultra high-density, high-speed open pin field arrays feature a 0.80 mm pitch for up to 50% board space savings.

Features
  • 0.80 mm (.0315") pitch grid
  • 50% board space savings versus .050" (1.27 mm) pitch arrays
  • 28 Gbps NRZ/56 Gbps PAM4 performance
  • Rugged Edge Rate® contact system
  • Up to 500 I/Os
  • 7 mm and 10 mm stack heights
  • Solder charge terminations for ease of processing
  • Final Inch® certified for Break Out Region trace routing recommendations
  • Analog Over Array™ capable
Products
V
  • SEAM8
  • SEAF8
  • SEAF8-RA
  • JSO
  • GPSK
  • GPPK
SEARAY™ 0.80 mm

LP Array™LP Array™ Low Profile Open-Pin-Field High-Density Array

These low profile open-pin-field arrays feature as low as a 4 mm stack height and up to 400 total I/Os.

Features
  • 4 mm, 4.5 mm, 5 mm stack heights
  • Up to 400 I/Os
  • 4, 6 and 8 row designs
  • .050" (1.27 mm) pitch
  • Dual beam contact system
  • Solder crimp termination for ease of processing
  • 28 Gbps NRZ/56 Gbps PAM4 performance
  • Analog Over Array™ capable
Products
V
  • JSO
  • LPAF
  • LPAM
LP Array™

SUPERNOVA™ Low Profile One-Piece ArraysSUPERNOVA™ Low Profile One-Piece Compression Arrays

High-speed low profile one-piece compression arrays with body height as low as 1.27 mm and dual or single compression contacts.

Features
  • 1.27 mm standard body height
  • 1.00 mm pitch
  • Dual compression or single compression with solder balls
  • 100 – 300 total pins
  • Ideal for low cost board stacking, module-to-board and LGA interfaces
  • Minimizes thermal expansion issues
  • Analog Over Array™ capable
Products
V
  • GMI
SUPERNOVA™ Low Profile One-Piece Arrays

ExaMAX®Samtec ExaMAX® High-Speed Backplane System

ExaMAX® high-speed backplane interconnects deliver 64 Gbps PAM4 (32 Gbps NRZ) electrical performance.

Features
  • Enables 64 Gbps PAM4 (32 Gbps NRZ) electrical performance on 2.00 mm column pitch
  • PCIe® 6.0/CXL® 3.1 capable
  • Allows designers to optimize density or minimize board layer count
  • Two reliable points of contact, even when subjected to angled mating
  • Meets Telcordia GR-1217 CORE specification
  • Individual signal wafers with staggered differential pair design; 24 - 72 pairs (board connectors) and 16 - 96 pairs (cable assemblies)
  • One-piece embossed ground structure on each signal wafer to reduce crosstalk
  • Lowest mating force on the market: 0.36 N max per contact
  • Backplane cable assemblies improve signal integrity and increase signal path length at higher data rates
  • Samtec’s Eye Speed® ultra low skew twinax cable provides increased flexibility and routability
  • Stub free mating
  • Press-fit termination
  • Power and Guide Modules available
Products
V
  • EBTM
  • EBTM-RA
  • EBTF-RA
  • EBDM-RA
  • EBCM
  • EBCF
  • EGBM
  • EGBF
  • EPTT
  • EPTS
  • EBCL
  • EBCB
ExaMAX®

HD MezzHD Mezz Array

Elevated HD Mezz high-density open pin field arrays up to 35 mm stack heights.

Features
  • Application specific capability to stack heights from 20 mm to 35 mm
  • Open pin field design
  • Performance: Up to 9 GHz / 18 Gbps
  • Integrated guide posts to minimize contact damage when mating and unmating
  • Solder charge terminations for ease of processing
  • 2.00 mm x 1.20 mm pitch
  • Up to 299 I/Os
  • Intermateable with Molex HD Mezz Arrays
  • HD Mezz is a trademark of Molex Incorporated
Products
V
  • HDAF
  • HDAM
HD Mezz

Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....