ECUO-T12-14-050-0-0-1-1-06

FireFly™ Active Optical Micro Flyover System™ Cable Assembly Product Specs

ECUO-T12-14-050-0-0-1-1-06

FireFly™ Active Optical Micro Flyover System™ Cable Assembly

Product Specs
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
For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • FireFly™ optical cable system
  • 56 Gbps PAM4 SerDes Characterization
  • Data connection is taken "off board" for easier routing
  • Interchangeable with FireFly™ copper
  • Choice of data rate: 14 Gbps, 16 Gbps, 25 Gbps, 28 Gbps
  • Designed for on-board or on-package placement
  • Variety of integral heat sink, fiber type and End 2 options
  • FireFly™ Evaluation and Development Kits available. Visit samtec.com/kits.
  • For more information, contact [email protected]
Specs Kit

Secured form. No spam.

. .
.
.
. .
.