EDF6

0.635 mm Edge Rate® High-Density Micro Socket

Features
  • Incredibly dense with up to 240 total I/Os
  • Low profile 5 mm stack height and slim 5 mm width
  • 2 and 4-row designs; 10 - 60 positions per row (20 - 240 total positions)
  • Edge Rate® contact systems optimized for signal integrity performance
  • Supports 56 Gbps PAM4 (28 Gbps NRZ) applications
  • Solder ball technology for simplified processing and self aligning (4-row)
  • Even thinner 2-row version available (ESM6/ESF6)
  • Additional stack heights and higher pin counts in development
Buy
. .
.
This time of year is typically set aside for preparation, and this year is no different. We spent November working on a couple of major upgrades to prepare for releases in 2018, one with the way we handle quotes in My Samtec, and the other with how we handle the checkout experien...
There are few words in an electrical engineer’s life that make them cringe more than EMI (Electromagnetic Interference).  From noise on the lines to crippling entire infrastructures, whether large or small, EMI presents a serious problem. As all active electrical systems emit ele...
As with any product development, ASIC designers aim to quicken time to market and reduce unnecessary design cycles. Designing full-custom ASICs comes with many benefits but leveraging the flexibility, configurability and high-performance of FPGAs has become a preferred method for...
The 28 Gbps Product Demonstrator is an active system that showcases a variety of Samtec interconnect products at 28 Gbps and beyond. The Demonstrator was up and running at SC17, and Anthony Fellbaum was there also, where he walked us through the demo. Real World 28 Gbps This demo...
Low latency. This simple two-word phrase drives entire industries solely focused on minimizing propagation, serialization, queuing, and processing delays in packet-switched networks. This is especially in HPC applications where high-throughput and low-latency are mandatory. Many ...
View Full Site