Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
EHF EHF-104-01-*-D-SM-K-TR 150 44 24
EHF EHF-105-01-*-D-SM-K/P-TR 150 44 24
EHF EHF-105-01-*-D-SM-K/P-TR 150 44 24
EHF EHF-108-01-*-D-SM-K/P-TR 150 44 24
EHF EHF-108-01-*-D-SM-K/P-TR 150 44 24
EHF EHF-110-01-*-D-SM-03-LC-K/P-TR 125 44 24
EHF EHF-110-01-*-D-SM-K/P-TR 150 44 24
EHF EHF-110-01-X-D-SM-07-TR 200 44 24
EHF EHF-110-01-XX-D-SM-07-LC-K/P-TR 175 44 24
EHF EHF-113-01-*-D-SM-K/P-TR 150 56 24
EHF EHF-113-01-X-D-SM-07-P-TR 200 56 24
EHF EHF-117-01-*-D-SM-07-LC-K/P-TR 125 56 24
EHF EHF-117-01-*-D-SM-K/P-TR 150 56 24
EHF EHF-118-01-*-D-SM-K-TR 150 56 24
EHF EHF-120-01-*-D-SM-K/P-TR 150 56 24
EHF EHF-125-01-*-D-SM-K/P-TR 175 72 24
EHF EHF-125-01-X-D-SM-08-P-TR 175 72 24
EHF EHF-125-01-XX-D-SM-07-LC-K/P-TR 175 72 24