Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| ERF5 | ERF5-005-05.0-*-DV-K-TR | 700 | 24 | 12 |
| ERF5 | ERF5-005-05.0-*-DV-WT-K-TR | 700 | 24 | 12 |
| ERF5 | ERF5-005-07.0-*-DV-K-FL-TR | 400 | 24 | 16 |
| ERF5 | ERF5-005-07.0-*-DV-K-TR | 400 | 24 | 16 |
| ERF5 | ERF5-010-01-*-D-RA-FL-TR | 500 | 32 | 16 |
| ERF5 | ERF5-010-05.0-*-DV-K-TR | 700 | 24 | 12 |
| ERF5 | ERF5-010-05.0-*-DV-WT-K-TR | 700 | 32 | 12 |
| ERF5 | ERF5-010-05.0-*-DV-WT-K-TR | 700 | 32 | 12 |
| ERF5 | ERF5-010-05.0-L-DV-FL-TR | 700 | 32 | 12 |
| ERF5 | ERF5-010-07.0-*-DV-K-TR | 400 | 24 | 16 |
| ERF5 | ERF5-010-07.0-*-DV-WT-K-TR | 400 | 32 | 16 |
| ERF5 | ERF5-020-01-*-D-RA-TR | 400 | 44 | 16 |
| ERF5 | ERF5-020-05.0-*-DV-FL-TR | 550 | 44 | 12 |
| ERF5 | ERF5-020-05.0-*-DV-K-TR | 675 | 32 | 12 |
| ERF5 | ERF5-020-05.0-*-DV-L-K-TR | 675 | 32 | 12 |
| ERF5 | ERF5-020-07.0-*-DV-K-TR | 400 | 32 | 16 |
| ERF5 | ERF5-020-07.0-*-DV-WT-K-TR | 325 | 44 | 16 |
| ERF5 | ERF5-030-01-*-D-RA-TR | 400 | 44 | 16 |
| ERF5 | ERF5-030-05.0-*-DV-FL-WT-TR | 550 | 44 | 12 |
| ERF5 | ERF5-030-05.0-*-DV-K-TR | 525 | 44 | 12 |
| ERF5 | ERF5-030-05.0-*-DV-K-TR/ACD-206562-01 | 575 | 44 | 12 |
| ERF5 | ERF5-030-05.0-*-DV-L-K-TR | 525 | 44 | 12 |
| ERF5 | ERF5-030-07.0-*-DV-K-FL/WT-TR | 325 | 44 | 16 |
| ERF5 | ERF5-030-07.0-*-DV-K-TR | 325 | 44 | 16 |
| ERF5 | ERF5-040-01-*-D-RA-TR | 400 | 56 | 16 |
| ERF5 | ERF5-040-05.0-*-DV-K-TR | 550 | 44 | 12 |
| ERF5 | ERF5-040-05.0-*-DV-L-K-TR | 525 | 44 | 12 |
| ERF5 | ERF5-040-05.0-*-DV-WT-TR | 550 | 44 | 12 |
| ERF5 | ERF5-040-07.0-*-DV-K-TR | 325 | 44 | 16 |
| ERF5 | ERF5-040-07.0-*-DV-WT-K-TR | 325 | 44 | 16 |
| ERF5 | ERF5-050-01-*-D-RA-TR | 400 | 56 | 16 |
| ERF5 | ERF5-050-05.0-*-DV-K-TR | 550 | 56 | 12 |
| ERF5 | ERF5-050-05.0-*-DV-K-WT-TR | 550 | 56 | 12 |
| ERF5 | ERF5-050-07.0-*-DV-K-TR | 325 | 56 | 16 |
| ERF5 | ERF5-050-07.0-X-DV-FL/WT-K-TR | 400 | 56 | 16 |
| ERF5 | ERF5-060-05.0-*-DV-K-TR | 575 | 56 | 12 |
| ERF5 | ERF5-060-05.0-*-DV-WT-K-TR | 550 | 56 | 12 |
| ERF5 | ERF5-060-07.0-*-DV-K-TR | 325 | 56 | 16 |
| ERF5 | ERF5-060-07.0-*-DV-WT-K-TR | 325 | 56 | 16 |
| ERF5 | ERF5-070-05.0-*-DV-K-TR | 550 | 56 | 12 |
| ERF5 | ERF5-070-07.0-*-DV-K-TR | 325 | 56 | 16 |
| ERF5 | ERF5-075-05.0-*-DV-K-TR | 550 | 72 | 12 |
| ERF5 | ERF5-075-05.0-*-DV-K-WT-TR | 550 | 72 | 12 |
| ERF5 | ERF5-075-07.0-*-DV-K-TR | 300 | 72 | 16 |
| ERF5 | ERF5-075-07.0-*-DV-K-WT-TR | 325 | 72 | 16 |