ERF8

Product Specs
  Configure Your Product Using the Options Below

0.80 mm Edge Rate® Rugged High Speed Socket

rohs logo set logo

The ERF8 is a board-mounted socket designed for use in high-speed systems. The ERF8 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56Gbps PAM4 performance. The ERF8 mates with ERM8 board-mounted headers.

Configured Part Number
.
.
Features

  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life
  • 1.5 mm contact wipe
  • 56 Gbps PAM4 performance
  • High mating cycles to 1,000
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Positions: Up to 200
  • Stack Height: 7 mm - 18 mm
  • Final Inch® break out region data available
  • 360º shielding available (ERF8-S)
  • Latching and extended guide post options
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....