triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

ERF8-050-01-D-RA

0.80 mm Edge Rate® Rugged High Speed Socket

The ERF8 is a board-mounted socket designed for use in high-speed systems. The ERF8 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56Gbps PAM4 performance. The ERF8 mates with ERM8 board-mounted headers.

Features
  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life
  • Positions: Up to 200
  • 56 Gbps PAM4 performance
  • Stack Height: 7 mm - 18 mm
  • Final Inch® break out region data available
  • 360º shielding available (ERF8-S)
  • Latching and extended guide post options
  • Dual sourced By Hirose®
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
Since March of 2020, we have been releasing 3D interactive product explorers for many of our flagship products. We’ve already released these for over half a dozen products. You can check out the previous updates here: Check Out the New mPOWER™ 3D Interactive Product Explorer Samt...
As I write this in early July, we are looking at the calendar of events and trade shows for this year, and there are few survivors.  The Coronavirus pandemic of 2020 has seen almost all public events cancelled, from the Olympics to the Eurovision Song Contest.  Less well reported...
It happens all the time. We’re online with a designer and we’re looking at a connector in our picture search. He says “I need a connector that looks just like this one, but …” and then he goes on to explain something he needs that’s unique to his design and application. If we don...
Through our Pricing and Delivery tool in My Samtec, customers could always access their customer-specific pricing by logging in and entering a part number. However that functionality came with the limitation of having to navigate to a separate part of the website to see that pric...
“Oof. Can’t even!” As a Gen-X parent of two lovely Gen-Z children, I have become what I swore I wouldn’t: Dated. My kids constantly use new terms that I struggle to understand. My hipper-than-me wife blends right in, where as I . . . you get the idea. Goals. I bring this up becau...