ERF8

Product Specs
  Configure Your Product Using the Options Below

0.80 mm Edge Rate® Rugged High Speed Socket

rohs logo set logo

The ERF8 is a board-mounted socket designed for use in high-speed systems. The ERF8 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56Gbps PAM4 performance. The ERF8 mates with ERM8 board-mounted headers.

Configured Part Number
.
.
Features

  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life
  • 1.5 mm contact wipe
  • 56 Gbps PAM4 performance
  • High mating cycles to 1,000
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Positions: Up to 200
  • Stack Height: 7 mm - 18 mm
  • Final Inch® break out region data available
  • 360º shielding available (ERF8-S)
  • Latching and extended guide post options
Specs Kit

Secured form. No spam.

. .
.
.
. .
.