Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
ERF8-EM ERF8-005-01-*-D-EM2-TR 150 44 24
ERF8-EM ERF8-010-01-*-D-EM2-EGPS-TR 150 44 24
ERF8-EM ERF8-010-01-*-D-EM2-TR 150 44 24
ERF8-EM ERF8-013-01-*-D-EM2-TR 150 44 24
ERF8-EM ERF8-020-01-*-D-EM2-EGPS-TR 150 56 24
ERF8-EM ERF8-020-01-*-D-EM2-TR 150 56 24
ERF8-EM ERF8-025-01-*-D-EM2-EGPS-TR 150 56 24
ERF8-EM ERF8-025-01-*-D-EM2-TR 150 56 24
ERF8-EM ERF8-030-01-*-D-EM2-EGPS-TR 150 56 24
ERF8-EM ERF8-030-01-*-D-EM2-TR 150 56 24
ERF8-EM ERF8-040-01-*-D-EM2-TR 150 72 24
ERF8-EM ERF8-049-01-*-D-EM2-TR 225 72 16
ERF8-EM ERF8-050-01-*-D-EM2-TR 150 72 24
ERF8-EM ERF8-060-01-*-D-EM2-TR 150 88 24
ERF8-EM ERF8-070-01-*-D-EM2-TR 150 88 24
ERF8-EM ERF8-075-01-*-D-EM2-TR 225 88 16