Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
ERM5 ERM5-005-02.0-*-DV-K-TR 600 24 12
ERM5 ERM5-005-02.0-*-DV-P-TR 600 24 12
ERM5 ERM5-005-02.0-*-DV-WT-P-TR 625 24 12
ERM5 ERM5-005-04.0-*-DV-K-FL-TR 375 24 16
ERM5 ERM5-005-04.0-*-DV-K-TR 375 24 16
ERM5 ERM5-005-04.0-*-DV-P-TR 350 24 16
ERM5 ERM5-005-05.0-*-DV-K-TR 325 24 16
ERM5 ERM5-005-05.0-*-DV-WT-K-TR 325 32 16
ERM5 ERM5-010-02.0-*-DV-FL-TR 450 32 16
ERM5 ERM5-010-02.0-*-DV-K-TR/TEFLON 600 24 12
ERM5 ERM5-010-02.0-*-DV-K-WT-TR 450 32 16
ERM5 ERM5-010-02.0-*-DV-P-TR 600 24 12
ERM5 ERM5-010-04.0-*-DV-K-FL-TR 375 32 16
ERM5 ERM5-010-04.0-*-DV-K-TR 375 24 16
ERM5 ERM5-010-05.0-*-DV-FL-K-TR 325 32 16
ERM5 ERM5-010-05.0-*-DV-K-TR 325 24 16
ERM5 ERM5-010-05.0-*-DV-K-WT-TR 325 32 16
ERM5 ERM5-010-05.0-*-DV-P-TR 325 32 16
ERM5 ERM5-020-02.0-*-DV-FL-TR 475 44 12
ERM5 ERM5-020-02.0-*-DV-K-TR 750 32 12
ERM5 ERM5-020-02.0-*-DV-L-K-TR 725 32 12
ERM5 ERM5-020-02.0-*-DV-L-P-TR 600 32 12
ERM5 ERM5-020-02.0-*-DV-P-TR 600 32 12
ERM5 ERM5-020-02.0-*-DV-WT-P-TR 475 44 12
ERM5 ERM5-020-04.0-*-DV-FL-K-TR 275 44 16
ERM5 ERM5-020-04.0-*-DV-K-TR 375 32 16
ERM5 ERM5-020-04.0-*-DV-P-TR 475 32 12
ERM5 ERM5-020-05.0-*-DV-K-TR 350 32 16
ERM5 ERM5-020-05.0-*-DV-L-K-TR 350 32 16
ERM5 ERM5-020-05.0-*-DV-P-TR 325 32 16
ERM5 ERM5-020-05.0-X-DV-FL/WT-P-TR 325 44 16
ERM5 ERM5-020-05.0-X-DV-L-P-TR 325 32 16
ERM5 ERM5-030-02.0-*-DV-K-TR/TEFLON 500 44 12
ERM5 ERM5-030-02.0-*-DV-K-WT-TR 575 44 12
ERM5 ERM5-030-02.0-*-DV-L-K-TR 550 44 12
ERM5 ERM5-030-02.0-*-DV-L-P-TR 475 44 12
ERM5 ERM5-030-02.0-*-DV-P-TR 500 44 12
ERM5 ERM5-030-02.0-*-DV-P-TR/ACD-206561-01 500 44 12
ERM5 ERM5-030-04.0-*-DV-K-FL-TR 275 44 16
ERM5 ERM5-030-04.0-*-DV-K-TR 300 44 16
ERM5 ERM5-030-04.0-*-DV-P-TR 275 44 16
ERM5 ERM5-030-05.0-*-DV-K-FL-TR 250 44 16
ERM5 ERM5-030-05.0-*-DV-K-TR 250 44 16
ERM5 ERM5-030-05.0-*-DV-L-K-TR 275 44 16
ERM5 ERM5-030-05.0-*-DV-P-TR 250 44 16
ERM5 ERM5-030-05.0-X-DV-L-P-TR 325 44 16
ERM5 ERM5-040-02.0-*-DV-K-TR/TEFLON 375 44 16
ERM5 ERM5-040-02.0-*-DV-L-K-TR 550 44 12
ERM5 ERM5-040-02.0-*-DV-L-P-TR 475 44 12
ERM5 ERM5-040-02.0-*-DV-WT-P-TR 475 44 12
ERM5 ERM5-040-02.0-*-DV-WT-TR 500 44 12
ERM5 ERM5-040-02.0-L-DV-P-TR 500 44 12
ERM5 ERM5-040-04.0-*-DV-K-TR 300 44 16
ERM5 ERM5-040-05.0-*-DV-K-TR 275 44 16
ERM5 ERM5-040-05.0-*-DV-L-K-TR 275 44 16
ERM5 ERM5-040-05.0-*-DV-L-P-TR 250 44 16
ERM5 ERM5-040-05.0-*-DV-P-TR 325 44 16
ERM5 ERM5-040-05.0-*-DV-P-TR 250 44 16
ERM5 ERM5-040-05.0-*-DV-WT-TR 250 56 16
ERM5 ERM5-050-02.0-*-DV-K-TR 500 56 12
ERM5 ERM5-050-02.0-*-DV-K-TR 500 56 12
ERM5 ERM5-050-02.0-*-DV-P-TR 475 56 12
ERM5 ERM5-050-02.0-*-DV-WT-P-TR 475 56 12
ERM5 ERM5-050-04.0-*-DV-K-TR 300 56 16
ERM5 ERM5-050-04.0-*-DV-P-TR 350 56 16
ERM5 ERM5-050-04.0-X-DV-WT/FL-K-TR 375 56 16
ERM5 ERM5-050-05.0-*-DV-K/P-TR 250 56 16
ERM5 ERM5-050-05.0-*-DV-WT-P-TR 250 56 16
ERM5 ERM5-060-02.0-*-DV-K-TR/TEFLON 375 56 16
ERM5 ERM5-060-02.0-*-DV-P-TR 475 56 12
ERM5 ERM5-060-02.0-*-DV-WT-K-TR 475 56 12
ERM5 ERM5-060-02.0-*-DV-WT-P-TR 475 56 12
ERM5 ERM5-060-04.0-*-DV-K-TR 300 56 16
ERM5 ERM5-060-05.0-*-DV-K-TR 275 56 16
ERM5 ERM5-060-05.0-*-DV-WT-K/P-TR 250 56 16
ERM5 ERM5-070-02.0-L-DV-K-TR 375 56 16
ERM5 ERM5-070-04.0-*-DV-K-TR 300 72 16
ERM5 ERM5-070-05.0-*-DV-K-TR 250 72 16
ERM5 ERM5-070-05.0-*-DV-P-TR 225 72 16
ERM5 ERM5-075-02.0-*-DV-K-TR/TEFLON 375 72 16
ERM5 ERM5-075-02.0-*-DV-K-WT-TR 475 72 12
ERM5 ERM5-075-02.0-*-DV-P-TR 475 72 12
ERM5 ERM5-075-04.0-*-DV-K-TR 300 72 16
ERM5 ERM5-075-04.0-*-DV-K-WT-TR 275 72 16
ERM5 ERM5-075-04.0-*-DV-P-TR 250 72 16
ERM5 ERM5-075-05.0-*-DV-K-TR 275 72 16
ERM5 ERM5-075-05.0-*-DV-K-WT-TR 250 72 16
ERM5 ERM5-075-05.0-*-DV-P-TR 250 72 16