Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
ERM6 ERM6-040-01.5-*-DV-A-K-TR 675 44 12
ERM6 ERM6-10-01.5-*-DV-A-K-TR 850 24 12
ERM6 ERM6-10-01.5-*-DV-A-WT-K-TR 825 24 12
ERM6 ERM6-20-01.5-*-DV-A-K-TR 850 32 12
ERM6 ERM6-20-01.5-*-DV-A-WT-K-TR 650 44 12
ERM6 ERM6-30-01.5-*-DV-A-K-TR 675 44 12
ERM6 ERM6-30-01.5-*-DV-A-WT-K-TR 650 44 12
ERM6 ERM6-40-01.5-*-DV-A-WT-K-TR 625 56 12
ERM6 ERM6-50-01.5-*-DV-A-K-TR 675 56 12
ERM6 ERM6-50-01.5-*-DV-A-WT-K-TR 650 56 12
ERM6 ERM6-60-01.5-*-DV-A-K-TR 675 56 12
ERM6 ERM6-60-01.5-*-DV-A-WT-K-TR 650 72 12
ERM6 ERM6–020–01.5–*–DV–A–K-TR 850 32 12