Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
ERM8-EM ERM8-005-01-*-D-EM2-DS-L-TR 175 32 24
ERM8-EM ERM8-010-01-*-D-EM2-EGPS-K-TR 125 44 24
ERM8-EM ERM8-010-01-*-D-EM2-L-TR 125 44 24
ERM8-EM ERM8-011-01-*-D-EM2-L-TR 125 44 24
ERM8-EM ERM8-013-01-*-D-EM2-L-TR 125 44 24
ERM8-EM ERM8-020-01-*-D-EM2-EGPS-TR 125 56 24
ERM8-EM ERM8-020-01-*-D-EM2-L-TR 125 44 24
ERM8-EM ERM8-025-01-*-D-EM2-EGPS-TR 125 56 24
ERM8-EM ERM8-025-01-*-D-EM2-L-TR 125 56 24
ERM8-EM ERM8-030-01-*-D-EM2-EGPS-TR 125 56 24
ERM8-EM ERM8-030-01-*-D-EM2-XL-TR 125 56 24
ERM8-EM ERM8-035-01-*-D-EM2-L-TR 125 56 24
ERM8-EM ERM8-040-01-*-D-EM2-L-TR 125 72 24
ERM8-EM ERM8-049-01-*-D-EM2-DS-L-TR 125 72 24
ERM8-EM ERM8-050-01-*-D-EM2-L-TR 125 72 24
ERM8-EM ERM8-060-01-*-D-EM2-L-TR 125 88 24
ERM8-EM ERM8-070-01-*-D-EM2-TR 125 88 24
ERM8-EM ERM8-075-01-*-D-EM2-DS-L-TR 125 88 24
ERM8-EM ERM8-35-01-*-D-EM2-SL-TR 125 56 24