Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
ERM8-S ERM8-005-01-*-D-EM2-DS-L-TR 175 32 24
ERM8-S ERM8-010-01-*-D-EM2-EGPS-K-TR 125 44 24
ERM8-S ERM8-010-02.0-*-DV-S-K-TR 350 44 16
ERM8-S ERM8-010-03.0-*-DV-S-K/P-TR 300 44 16
ERM8-S ERM8-010-05.0-*-DV-DS-L-P-TR 325 32 16
ERM8-S ERM8-010-05.0-*-DV-EGPS-K-TR 125 44 24
ERM8-S ERM8-010-05.0-*-DV-S-K-TR 250 44 16
ERM8-S ERM8-010-09.0-*-DV-EGPS-K-TR 100 44 24
ERM8-S ERM8-010-09.0-*-DV-S-TR 150 44 24
ERM8-S ERM8-011-01/03-*-D-RA-DS-L-K-TR 200 44 24
ERM8-S ERM8-013-01-*-D-RA-DS-L-K-TR 200 44 24
ERM8-S ERM8-013-05.0-*-DV-DS-L-P-TR 250 44 16
ERM8-S ERM8-013-05.0-*-DV-K-DS-L-TR 250 44 16
ERM8-S ERM8-013-05.0-*-DV-K-DS-L-TR/36IN REEL 250 44 16
ERM8-S ERM8-020-01-*-D-EM2-EGPS-TR 125 56 24
ERM8-S ERM8-020-02.0-*-DV-S-K-TR 350 44 16
ERM8-S ERM8-020-03.0-*-DV-S-K/P-TR 300 44 16
ERM8-S ERM8-020-05.0-*-DV-DS-L-P-TR 250 44 16
ERM8-S ERM8-020-05.0-*-DV-EGPS-K-TR 125 44 24
ERM8-S ERM8-020-05.0-*-DV-S/K-P-TR 250 44 16
ERM8-S ERM8-020-09.0-*-DV-EGPS-K-TR 100 44 24
ERM8-S ERM8-020-09.0-*-DV-S-K-TR 125 44 24
ERM8-S ERM8-025-01-*-D-EM2-EGPS-TR 125 56 24
ERM8-S ERM8-025-01-*-D-RA-DS-K-TR 200 56 24
ERM8-S ERM8-025-02.0-*-DV-S-K-TR 350 56 16
ERM8-S ERM8-025-02.0-*-DV-S-P-TR 325 56 16
ERM8-S ERM8-025-03-X-D-RA-DS-K-TR 250 56 24
ERM8-S ERM8-025-03.0-X-DV-S-P-TR 400 56 16
ERM8-S ERM8-025-05.0-*-DV-DS-EGPS-TR 125 56 24
ERM8-S ERM8-025-05.0-*-DV-DS-L-P-TR 250 44 16
ERM8-S ERM8-025-05.0-*-DV-DS-TR 250 44 16
ERM8-S ERM8-025-05.0-*-DV-S-K-TR 250 56 16
ERM8-S ERM8-025-09.0-*-DV-EGPS-K-TR 100 56 24
ERM8-S ERM8-025-09.0-*-DV-S-K-TR 125 56 24
ERM8-S ERM8-030-01-*-D-EM2-EGPS-TR 125 56 24
ERM8-S ERM8-030-02.0-*-DV-S-K-TR 350 56 16
ERM8-S ERM8-030-03.0-*-DV-S-K/P-TR 300 56 16
ERM8-S ERM8-030-05.0-*-DV-EGPS-K-TR 150 56 24
ERM8-S ERM8-030-05.0-*-DV-S-K-TR 250 56 16
ERM8-S ERM8-030-09.0-*-DV-EGPS-K-TR 100 56 24
ERM8-S ERM8-030-09.0-*-DV-S-K-TR 125 56 24
ERM8-S ERM8-037-01-*-D-RA-K-L-DS-TR 200 72 24
ERM8-S ERM8-040-01-*-D-RA-DS-K-TR 200 72 24
ERM8-S ERM8-040-05.0-S-DV-DS/L-P-TR 250 72 16
ERM8-S ERM8-049-01-*-D-EM2-DS-L-TR 125 72 24
ERM8-S ERM8-049-01-*-D-RA-DS-K-TR 200 72 24
ERM8-S ERM8-049-03-*-D-RA-DS-L-K-TR 200 72 24
ERM8-S ERM8-049-05.0-*-DV-K-DS-EGP-TR 225 72 16
ERM8-S ERM8-049-05.0-*-DV-K-DS-L-TR 250 72 16
ERM8-S ERM8-070-05.0-*-DV-DS-L-K/P-TR 250 88 16
ERM8-S ERM8-075-01-*-D-EM2-DS-L-TR 125 88 24
ERM8-S ERM8-13-5.0-S-DV-DS-EGP-K-TR 225 44 16
ERM8-S ERM8-35-01-*-D-EM2-SL-TR 125 56 24