ERF6

Product Specs
  Configure Your Product Using the Options Below

0.635 mm Edge Rate® Rugged High Speed Socket

The ERF6 is a board-mounted socket designed for use in high-speed systems. The ERF6 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56Gbps PAM4 performance. The ERF6 mates with ERM6 board-mounted headers.

Configured Part Number
.
.
Features

  • Slim 2.5 mm body width
  • 2-row design; 10 - 60 positions per row (20 - 120 total positions)
  • Edge Rate® contact system optimized for signal integrity performance
  • Supports 56 Gbps PAM4 (28 Gbps NRZ) applications
  • 0.90 mm contact wipe
  • Passed 10 year Mixed Flowing Gas (MFG) testing. See ERF6 report below.
  • 5 mm stack height
  • J lead for standard processing
  • Additional stack heights in development
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...