Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| ESHF | ESHF-102-01-*-D-SM-LC-K-TR | 475 | 24 | 16 |
| ESHF | ESHF-103-01-*-D-SM-LC-K-TR | 475 | 32 | 16 |
| ESHF | ESHF-104-01-*-D-SM-LC-K-TR | 475 | 32 | 16 |
| ESHF | ESHF-104-01-*-D-TH-LC-TR | 625 | 32 | 12 |
| ESHF | ESHF-105-01-*-D-RA-TR | 425 | 32 | 16 |
| ESHF | ESHF-105-01-*-D-SM-LC-K-TR | 450 | 32 | 16 |
| ESHF | ESHF-105-01-*-D-TH-LC-TR | 600 | 32 | 12 |
| ESHF | ESHF-106-01-*-D-SM-LC-K-TR | 475 | 32 | 16 |
| ESHF | ESHF-106-01-X-D-TH-LC-K-TR | 450 | 44 | 16 |
| ESHF | ESHF-107-01-X-D-SM-LC-K-TR | 475 | 44 | 16 |
| ESHF | ESHF-107-01-X-D-TH-LC-K-TR | 450 | 44 | 16 |
| ESHF | ESHF-108-01-*-D-RA-TR | 225 | 44 | 24 |
| ESHF | ESHF-108-01-*-D-SM-LC-K-TR | 350 | 44 | 16 |
| ESHF | ESHF-110-01-*-D-SM-LC-K-TR | 350 | 44 | 16 |
| ESHF | ESHF-111-01-*-D-SM-LC-K-TR | 350 | 44 | 16 |
| ESHF | ESHF-112-01-*-D-SM-LC-K-TR | 375 | 44 | 16 |
| ESHF | ESHF-113-01-L-D-SM-LC-K-TR | 375 | 44 | 16 |
| ESHF | ESHF-114-01-*-D-SM-LC-K-TR | 375 | 44 | 16 |
| ESHF | ESHF-115-01-*-D-RA-TR | 225 | 44 | 24 |
| ESHF | ESHF-116-01-X-D-RA-TR | 275 | 56 | 24 |
| ESHF | ESHF-116-01-X-D-TH-LC-TR | 475 | 44 | 16 |
| ESHF | ESHF-117-01-*-D-SM-LC-K-TR | 350 | 56 | 16 |
| ESHF | ESHF-117-01-*-D-TH-LC-TR | 500 | 56 | 12 |
| ESHF | ESHF-118-01-*-D-SM-LC-K-TR | 375 | 56 | 16 |
| ESHF | ESHF-120-01-*-D-SM-LC-K-TR | 375 | 56 | 16 |
| ESHF | ESHF-120-01-*-D-TH-LC-TR | 500 | 56 | 12 |
| ESHF | ESHF-123-01-X-D-SM-LC-K-TR | 450 | 56 | 16 |
| ESHF | ESHF-125-01-*-D-SM-LC-K-TR | 350 | 56 | 16 |
| ESHF | ESHF-125-01-*-D-TH-LC-TR | 475 | 56 | 12 |