triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

ESS-117-G-24

.100" Elevated Single Row Screw Machine Socket Strip

Features
  • Pitch: .100" (2.54 mm)
  • Contact System: Beryllium copper contact in machined shell
  • Application: Elevated single row to 32 positions
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Packaging Notes: Packaging Type: Bulk

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
mmWave applications are all the rage. Why? Simply put, the 5G tidal wave is coming. Also, ADAS systems use 24 GHz for SRR applications and 77 GHz for LRR applications. Obviously, the world needs mmWave tech! Traditional mmWave technology spans the 30 – 300 GHz frequency range. Sa...
We have customers ask from time to time to see our Medical Connectors catalog. Some of our older sales guys would drop the full line catalog on the table and smile. The customer may look a bit confused until we started having a conversation and find out about what they really nee...
embedded world 2021 Digital takes place March 1-5 on a virtual platform. As its title suggests, embedded world 2021 Digital (EWD) focuses on innovations and trends in the Embedded Computing industry, with an emphasis on Software, Hardware, Tools, Embedded Vision, Safety and Secur...
What exactly is connector design verification testing (DVT) (sometimes called a Design Qualification Test)? What does it measure? What kinds of conclusions can you make about the connector’s performance? Wasn’t DVT, along with immigration policies, China, and handling the Covid-1...
Love is in the air around Samtec. As we make it through February, we are reminded of Valentines Day and how much we love our families, our jobs, and you! Plus, it is very cool around our headquarters in Southern Indiana. We had a lovely ice warning and woke up to about ½” (12.7mm...