Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
FC1 FC1-05-01-*-LC-K-TR 625 24 12
FC1 FC1-05-01-*-TR 800 24 12
FC1 FC1-05-02-*-TR 1375 24 12
FC1 FC1-05-L1-*-K-TR 800 24 12
FC1 FC1-06-01-*-LC-K-TR 650 24 12
FC1 FC1-06-02-*-WT-TR 1375 24 12
FC1 FC1-07-01-*-LC-K-TR 625 24 12
FC1 FC1-07-02-*-WT-TR 1375 24 12
FC1 FC1-08-01-*-LC-K-TR 600 24 12
FC1 FC1-08-02-*-WT-TR 1375 24 12
FC1 FC1-10-01-*-K-TR 850 24 12
FC1 FC1-10-01-*-LC-K-TR 625 24 12
FC1 FC1-10-02-*-WT-TR 1375 24 12
FC1 FC1-12-01-*-LC-K-TR 650 32 12
FC1 FC1-12-02-*-WT-TR 1375 24 12
FC1 FC1-13-01-*-LC-K-TR 625 32 12
FC1 FC1-13-02-*-TR 1350 32 12
FC1 FC1-14-01-*-LC-K-TR 650 32 12
FC1 FC1-15-*1-*-K-TR 800 32 12
FC1 FC1-15-*1-*-LC-TR 650 32 12
FC1 FC1-15-01-*-TR 800 32 12
FC1 FC1-15-02-*-WT-TR 1375 32 12
FC1 FC1-16-01-*-LC-K-TR 650 32 12
FC1 FC1-17-02-*-WT-TR 1375 32 12
FC1 FC1-18-01-*-K-TR 600 44 12
FC1 FC1-18-01-*-LC-K-TR 500 44 12
FC1 FC1-18-02-*-WT-TR 1375 32 12
FC1 FC1-20-*1-*-LC-K-TR 500 44 12
FC1 FC1-20-01-*-LC-TR 500 44 12
FC1 FC1-20-02-*-WT-TR 1075 44 12
FC1 FC1-21-01-*-LC-K-TR 500 44 12
FC1 FC1-24-01-*-LC-K-FR 500 44 12
FC1 FC1-25-01-*-LC-K-TR 475 44 12
FC1 FC1-25-02-*-WT-TR 1075 44 12