FCF8-10-01-L-05.91-S

0.80 mm High-Speed Cost-Effective Micro Coax Cable Assembly

Features
  • 38 AWG micro coax cable.
  • Single row design up to 30 positions
  • 50 ohm single-ended signal routing
  • Any cable length up to 1 meter
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Click here to check the current lead time for this product.

Breaks 1 10 25 50 100 250 500 1000 3000 6250
Price $16.250 $15.390 $14.810 $14.450 $12.550 $11.920 $10.650 $9.390 $8.680 $8.030

Similar Parts:

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

FCF8-10-01-L-05.90-S

0

Bag & Tag

1

0

CableLength

False

FCF8-10-01-L-05.94-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-06.00-S

0

Bag & Tag

1

0

CableLength

False

FCF8-10-01-L-05.50-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-06.50-S

0

Bag & Tag

1

0

CableLength

False

FCF8-10-01-L-05.01-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-05.00-S

0

Bag & Tag

1

0

CableLength

False

FCF8-10-01-L-06.83-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-04.92-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-04.85-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-07.00-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-04.72-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-07.18-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-04.58-S

0

Bag & Tag

1

0

CableLength

False

FCF8-10-01-L-04.57-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-04.33-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-04.14-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-04.00-S

0

Bag & Tag

1

0

CableLength

False

FCF8-10-01-L-07.87-S

0

Bulk

1

0

CableLength

False

FCF8-10-01-L-07.88-S

0

Bulk

1

0

CableLength

False

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
The coronavirus pandemic accelerated digitization in many industries: travel, entertainment, business meetings and many more. The Samtec blog has disruption virtual tradeshows are having. On the other hand, there were virtual trades shows before COVID-10. EDI CON Online was one o...
It is a bit surreal to think DesignCon 2020 went off right before world turned upside down just a few weeks after everyone got home. We have missed seeing customers face to face and are excited to have the opportunity to see some of you in the upcoming weeks! The show floor may n...
Our armed forces need to be able to function in some of the most remote and desolate places on earth.  Far from conventional infrastructure, and operating over wide areas, the military cannot depend on conventional wired systems or line-of-sight radio communications.  The Value o...
I recently purchased my first home. Never having a yard before, I’ve spent the last few months purchasing all the tools and gadgets needed to keep it well maintained. After all those trips to the hardware store, I’ve learned that purchasing durability and reliability is an invest...
Looking for an odd connector to solve a design challenge? In a previous blog I wrote about some of the odd connectors in the Samtec aresnal that do just that. Today I’m highligting two more odd connectors that may also be just what you need … Odd Connector #1: IDC With Countless ...