Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| FLE | FLE-102-01-*-DV-TR | 925 | 16 | 12 |
| FLE | FLE-102-01-*-DV-TR/36IN REEL | 925 | 16 | 12 |
| FLE | FLE-103-01-*-DV-A-TR | 725 | 16 | 12 |
| FLE | FLE-103-01-*-DV-A-TR | 725 | 16 | 12 |
| FLE | FLE-103-01-*-DV-TR | 950 | 16 | 12 |
| FLE | FLE-103-01-*-DV-TR/36IN REELS | 950 | 16 | 12 |
| FLE | FLE-104-01-*-DV-A-TR | 725 | 16 | 12 |
| FLE | FLE-104-01-*-DV-A-TR/36IN REELS | 725 | 16 | 12 |
| FLE | FLE-105-01-*-DV-A-K-TR | 725 | 24 | 12 |
| FLE | FLE-105-01-*-DV-A-K-TR/36IN REEL | 725 | 24 | 12 |
| FLE | FLE-105-01-*-DV-P-TR | 925 | 24 | 12 |
| FLE | FLE-105-01-*-DV-P-TR/36IN REEL | 925 | 24 | 12 |
| FLE | FLE-105-01-*-DV-TR | 975 | 24 | 12 |
| FLE | FLE-105-01-*-DV-TR/36IN REELS | 975 | 24 | 12 |
| FLE | FLE-105-01-X-DV-TR | 975 | 24 | 12 |
| FLE | FLE-106-01-*-DV-A-P-TR | 800 | 24 | 12 |
| FLE | FLE-106-01-*-DV-P-TR | 775 | 24 | 12 |
| FLE | FLE-106-01-*-DV-P-TR/36IN REEL | 775 | 24 | 12 |
| FLE | FLE-107-01-G-DV-A-TR | 800 | 24 | 12 |
| FLE | FLE-107-01-G-DV-A-TR/36IN REEL | 800 | 24 | 12 |
| FLE | FLE-107-01-X-DV-TR | 975 | 24 | 12 |
| FLE | FLE-107-01-X-DV-TR/36IN REEL | 975 | 24 | 12 |
| FLE | FLE-108-01-*-DV-A-TR | 750 | 24 | 12 |
| FLE | FLE-108-01-*-DV-A-TR/36IN REEL | 750 | 24 | 12 |
| FLE | FLE-108-01-*-DV-P-TR | 900 | 24 | 12 |
| FLE | FLE-108-01-*-DV-P-TR/36IN REEL | 900 | 24 | 12 |
| FLE | FLE-109-01-*-DV-A-K-TR | 725 | 24 | 12 |
| FLE | FLE-109-01-G-DV-TR | 975 | 24 | 12 |
| FLE | FLE-109-01-G-DV-TR/36IN REELS | 975 | 24 | 12 |
| FLE | FLE-110-01-*-DV-A-P-TR | 775 | 24 | 12 |
| FLE | FLE-110-01-*-DV-A-P-TR/36IN REEL | 775 | 24 | 12 |
| FLE | FLE-110-01-*-DV-P-TR/36IN REEL | 900 | 24 | 12 |
| FLE | FLE-110-01-G-DV-P-TR | 900 | 24 | 12 |
| FLE | FLE-111-01-*-DV-A-P-TR | 750 | 32 | 12 |
| FLE | FLE-111-01-*-DV-K-TR | 950 | 32 | 12 |
| FLE | FLE-111-01-*-DV-K-TR/36IN REEL | 950 | 32 | 12 |
| FLE | FLE-112-01-*-DV-A-P-TR | 525 | 32 | 16 |
| FLE | FLE-112-01-X-DV-K-TR | 925 | 32 | 12 |
| FLE | FLE-112-01-X-DV-K-TR | 925 | 32 | 12 |
| FLE | FLE-113-01-*-DV-A-K-TR | 625 | 32 | 12 |
| FLE | FLE-113-01-*-DV-A-K-TR | 625 | 32 | 12 |
| FLE | FLE-113-01-*-DV-P-TR | 900 | 32 | 12 |
| FLE | FLE-114-01-*-DV-A-TR | 750 | 32 | 12 |
| FLE | FLE-114-01-*DV-A-K-TR | 700 | 32 | 12 |
| FLE | FLE-114-01-*DV-A-K-TR/36IN REEL | 700 | 32 | 12 |
| FLE | FLE-115-01-X-DV-A-K-TR | 900 | 44 | 12 |
| FLE | FLE-115-01-X-DV-A-K-TR/36IN REELS | 900 | 44 | 12 |
| FLE | FLE-116-01-*-DV-A-K-TR | 875 | 44 | 12 |
| FLE | FLE-116-01-*-DV-A-K-TR/36IN REEL | 875 | 44 | 12 |
| FLE | FLE-116-01-*-DV-P-TR | 850 | 44 | 12 |
| FLE | FLE-117-01-*-DV-A-K-TR | 850 | 44 | 12 |
| FLE | FLE-117-01-*-DV-K-TR | 700 | 44 | 12 |
| FLE | FLE-117-01-*-DV-K-TR/36IN REELS | 700 | 44 | 12 |
| FLE | FLE-118-01-*-DV-A-K-TR | 850 | 44 | 12 |
| FLE | FLE-118-01-*-DV-K-TR | 850 | 44 | 12 |
| FLE | FLE-118-01-*-DV-K-TR/36IN REELS | 850 | 44 | 12 |
| FLE | FLE-119-01-X-DV-A-K-TR | 850 | 44 | 12 |
| FLE | FLE-120-01-X-DV-A-TR | 900 | 44 | 12 |
| FLE | FLE-120-01-X-DV-A-TR/36IN REEL | 900 | 44 | 12 |
| FLE | FLE-120-01-X-DV-P-TR | 900 | 44 | 12 |
| FLE | FLE-120-01-X-DV-P-TR | 900 | 44 | 12 |
| FLE | FLE-121-01-*-DV-A-K-TR | 850 | 44 | 12 |
| FLE | FLE-122-01-*-DV-A-K-TR | 875 | 44 | 12 |
| FLE | FLE-122-01-G-DV-P-TR | 900 | 44 | 12 |
| FLE | FLE-123-01-*-DV-A-K-TR | 850 | 44 | 12 |
| FLE | FLE-123-01-*-DV-TR | 875 | 44 | 12 |
| FLE | FLE-124-01-*-DV-A-P-TR | 850 | 44 | 12 |
| FLE | FLE-124-01-*-DV-TR | 875 | 44 | 12 |
| FLE | FLE-125-01-*-DV-A-K-TR | 850 | 56 | 12 |
| FLE | FLE-125-01-X-DV-M-TR | 850 | 56 | 12 |
| FLE | FLE-126-01-*-DV-A-K-TR/36IN REEL | 850 | 56 | 12 |
| FLE | FLE-126-01-*-DV-A-K/P-TR | 850 | 56 | 12 |
| FLE | FLE-127-01-*-DV-A-P-TR | 650 | 56 | 12 |
| FLE | FLE-128-01-*-DV-A-P-TR | 750 | 56 | 12 |
| FLE | FLE-128-01-*-DV-TR | 875 | 56 | 12 |
| FLE | FLE-129-01-*-DV-A-K/P-TR | 725 | 56 | 12 |
| FLE | FLE-129-01-*-DV-P-TR | 850 | 56 | 12 |
| FLE | FLE-130-01-*-DV-A-K-TR | 925 | 56 | 12 |
| FLE | FLE-130-03-*-DV-A-TR | 875 | 56 | 12 |
| FLE | FLE-131-01-*-DV-P-TR | 850 | 56 | 12 |
| FLE | FLE-132-01-*-DV-A-K-TR | 875 | 56 | 12 |
| FLE | FLE-132-01-*-DV-K-TR | 850 | 56 | 12 |
| FLE | FLE-132-01-*-DV-TR | 875 | 56 | 12 |
| FLE | FLE-133-01-*-DV-A-TR | 900 | 56 | 12 |
| FLE | FLE-133-01-XX-DV-A-P/K-TR | 750 | 56 | 12 |
| FLE | FLE-134-01-*-DV-A-P-TR | 600 | 72 | 12 |
| FLE | FLE-135-01-*-DV-A-K-TR | 525 | 72 | 12 |
| FLE | FLE-135-01-*-DV-P-TR | 700 | 72 | 12 |
| FLE | FLE-136-01-*-DV-A-P-TR | 550 | 72 | 12 |
| FLE | FLE-137-01-*-DV-P-TR | 700 | 72 | 12 |
| FLE | FLE-137-01-*-DV-P-TR | 700 | 72 | 12 |
| FLE | FLE-137-01-X-DV-A-P-TR | 575 | 72 | 12 |
| FLE | FLE-138-01-X-DV-A-K-TR | 750 | 72 | 12 |
| FLE | FLE-139-01-*-DV-A-P-TR | 575 | 72 | 12 |
| FLE | FLE-139-01-*-DV-P-TR | 525 | 72 | 16 |
| FLE | FLE-140-01-*-DV-A-P-TR | 550 | 72 | 12 |
| FLE | FLE-140-01-*-DV-A-TR | 575 | 72 | 12 |
| FLE | FLE-140-01-*-DV-K-TR | 700 | 72 | 12 |
| FLE | FLE-143-01-*-DV-A-P-TR | 425 | 72 | 16 |
| FLE | FLE-143-01-*-DV-A-TR | 575 | 72 | 12 |
| FLE | FLE-144-01-*-DV-A-P-TR | 550 | 72 | 12 |
| FLE | FLE-145-01-*-DV-A-P-TR | 425 | 72 | 16 |
| FLE | FLE-148-01-*-DV-A-K/P-TR | 575 | 88 | 12 |
| FLE | FLE-150-01-*-DV-A-K-TR | 400 | 88 | 16 |
| FLE | FLE-150-01-*-DV-K-TR | 525 | 88 | 16 |