Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
FSH FSH-105-01-*-DH-SL-TR 375 24 24
FSH FSH-105-02-*-DH-TR 525 24 24
FSH FSH-105-03-*-DH-SL-TR 400 24 24
FSH FSH-105-04-*-DH-TR 525 24 24
FSH FSH-106-04-*-DH-SL-C-TR 375 24 24
FSH FSH-108-04-L-DH-SL-TR 375 32 24
FSH FSH-110-01-L-DH-SL-C-TR 375 32 24
FSH FSH-110-02-*-DH-TR 525 32 24
FSH FSH-110-04-*-DH-SL-TR 400 32 24
FSH FSH-115-01-*-DH-SL-TR 300 44 24
FSH FSH-115-01-L-DH-SL-C-TR 275 44 24
FSH FSH-115-04-*-DH-SL-C-TR 275 44 24
FSH FSH-118-01-*-DH-SL-TR 300 44 24
FSH FSH-118-01-F-DH-SL-C-TR 400 44 24
FSH FSH-120-04-*-DH-SL-TR 275 44 24
FSH FSH-125-01-L-DH-SL-C-TR 275 56 24
FSH FSH-125-04-*-DH-SL-C-TR 275 56 24