FSI

Product Specs
  Configure Your Product Using the Options Below

1.00 mm One-Piece Interface

rohs logo

Configured Part Number
.
.
Features

  • 1.00 mm (.0394") pitch
  • Elevated profile: 3 mm, 6 mm, 10 mm
  • Optional rugged screw downs, weld tab and alignment pins
  • Single and double row design up to 100 pins
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...
In March 2024, we rolled out a new page for our supported industry standards, a new page to detail our optical group capabilities, easier Reserve® filtering in our on-site search, […] The post Here are the March 2024 Samtec Website Updates appeared first on The Samtec Blog....
Hey there, fellow tech enthusiasts! Today, we’re diving into something a little different but still totally fascinating – the upcoming total solar eclipse on April 8th. Now, you might be […] The post Total Eclipse of the Heart… of Our Solar System appeared first on The Samtec Blo...