HCMS-12-D-04.00-01

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

Features
  • .100" (2.54 mm) pitch
  • Most common pin counts from 5 to 20
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Gray and color coded cable
  • Double ended with termination to socket strip available
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Click here to check the current lead time for this product.

Breaks 1 10 25 50 100 500 1000 3500 9500 20500
Price $6.540 $6.040 $5.710 $5.510 $4.510 $4.170 $3.510 $2.840 $2.630 $2.430

Similar Parts:

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

HCMS-12-D-05.00-01

0

CLAMSHELL

1

0

CableLength

False

HCMS-12-D-02.01-01

0

Bulk

1

0

CableLength

False

HCMS-12-D-06.00-01

0

SKIN PACK

1

0

CableLength

False

HCMS-12-D-02.00-01

0

CLAMSHELL

1

0

CableLength

False

HCMS-12-D-07.87-01

0

Bulk

1

0

CableLength

False

HCMS-12-D-12.00-01

0

CLAMSHELL

1

0

CableLength

False

HCMS-12-D-15.00-01

0

Bulk

1

0

CableLength

False

HCMS-12-D-24.42-01

0

SKIN PACK

1

0

CableLength

False

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
As a Southern California native, learning to surf is a must. Traveling elsewhere and telling people you’re from California without experiencing surfing is somewhat a surprise to most people. So, I have decided to take up surfing. It takes more practice than most people think. I p...
Samtec has hundreds of videos that span across everything from products, to demos, to presentations, branding, and more. We rebuilt our video search to be more lightweight, and also added a huge new feature. Previous to this update, all of the videos opened in a modal pop-up wind...
System architects and design engineers are interested in bleeding-edge performance. In this new 112 Gbps PAM4 product demonstration, Samtec marries the SI Evaluation Kit for the new AcceleRate® HP high speed connector system with Alphawave’s AlphaCORE 112 Gbps PAM4 Long Reach Mul...
When you think of Martian or Lunar Rovers, the land Down Under may not be at the top of the list. We think of NASA, Blue Origin, or SpaceX. If you dig just a little you will find that Universities around the world compete in annual competitions to showcase rovers they design for ...
In May, we rolled out a few new content pages, a new video search experience along with hundreds of new standalone video pages, and a brand new application to search through our flexible stacking products. Here are the major web updates for this month. New Video Search Experience...