triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

HCSD-08-D-13.00-01

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

Features
  • .100" (2.54 mm) pitch
  • Most common pin counts from 10 to 40
  • Dual beam contacts mate with .025" (0.635 mm) square posts
  • Wide variety of wiring options including reverses, daisy chains, etc.
  • Gray and color coded cable
  • Mating shrouded terminal strips and ejector headers
  • Polarization key
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead times start at 3 days. Click here to check the current lead time for this product.

Breaks 1 10 25 50 100 500 1000 2500 6500 14000
Price $9.570 $8.840 $8.360 $8.060 $6.590 $6.110 $5.130 $4.150 $3.840 $3.550

Packaging Notes: Packaging Type: Bulk

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
We all know the widespread havoc that Covid-19 wreaked in 2020. While the electronics industry in general, and connectors in particular, took an initial hit, the industry rebounded in the second half of 2020 and is rolling into 2021. Travel came to an almost stand-still in 2020, ...
Home renovation, DIY, and organizing television shows hinge on the ‘Before and After’ that continues to bring us back all season long. From the glamourous to the more streamlined changes, each reveal is different but the bigger the change, the better the reveal. With an expanding...
A couple of weeks ago, associates in New Albany probably noticed a wall of PCs and related equipment in the MIS Help-Desk area, and then later in the Break Room. If you were in either room, it was difficult to not see them. Their presence raised a lot of questions, including why ...
In March, we rolled out some exciting upgrades to Samtec.com, including adding part numbers in bulk more easily, a major improvement to our keyword search, an easier way to find packaging alternatives, and a few new pieces of content. Here are the major updates to Samtec.com for ...
Here’s a live product demonstration of a new high speed connector system which achieves excellent SI results while running at 56 Gbps PAM4. Jean-Remy Bonnefoy, Systems Engineer at Samtec, explains how Samtec partnered with Credo for this active product demonstration. Credo’s mixe...