HLCD-20-02.00-TD-BL-3

High Speed Hermaphroditic Cable, 0.50mm Pitch Product Specs

HLCD-20-02.00-TD-BL-3

High Speed Hermaphroditic Cable, 0.50mm Pitch

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact e3DModels@Samtec.com.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • 0.50 mm (.0197") pitch
  • 50 ohm single-ended signal routing
  • 38 AWG coax cable
  • Double row design up to 100 pins
  • Optional screw downs for rugged applications
  • UL: File # E111594
Specs Kit

Secured form. No spam.

. .
.
.
. .
Tis the season of giving thanks and showing gratitude to those in need. I’m thankful for the opportunity to tell you about my colleague Istvan Novak and his new book. […] The post Power Integrity Book Returns to Print with a New Mission appeared first on The Samtec Blog....
Prior to the pandemic in early 2020, we released a feature that allowed a small subset of users to edit requested ship dates on open orders using their My Samtec […] The post You Can Now Reschedule Open Orders in Your My Samtec Account appeared first on The Samtec Blog....
This is installment number four in our connector plating FAQs series of blogs. Why all the fuss about connector plating? Simply put, plating greatly impacts the quality and performance of […] The post Connector Plating FAQs: What’s New, Shelf Life, Corrosion, Solder Wicking appe...
What was the inspiration that got you into engineering? I am sure that I followed the same path as thousands, if not millions, before me. LEGO blocks and model kits […] The post New Standards for Storage Connectors appeared first on The Samtec Blog....
Samtec’s Jim Alexander and Pete Robinson recently spoke with Judy Warner on The EEcosystem. The conversation, recorded as a podcast, discusses how increasing frequencies and shrinking footprints impact RF connectors […] The post New RF Podcast: Emerging RF Interconnect Design Ch...