HLCD-20-02.15-TD-BL-3

High Speed Hermaphroditic Cable, 0.50mm Pitch Product Specs

HLCD-20-02.15-TD-BL-3

High Speed Hermaphroditic Cable, 0.50mm Pitch

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact e3DModels@Samtec.com.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • 0.50 mm (.0197") pitch
  • 50 ohm single-ended signal routing
  • 38 AWG coax cable
  • Double row design up to 100 pins
  • Optional screw downs for rugged applications
  • UL: File # E111594
Specs Kit

Secured form. No spam.

. .
.
.
. .
One of the unique things about the connector industry is that engineers are often looking for a “mated set” of products, or two connectors that will fit together with a […] The post The Best (And Only) Digital Mated Set Tool in the Industry Just Got Even Better appeared first on ...
Visitors to our New Albany, Indiana-based headquarters are usually impressed with our spacious, open-air, two-story lobby, our 6,000-gallon aquarium, and the newly renovated, state-of-the-art “The Nook.” The Nook is a […] The post Renovated Nook Welcomes Visitors To Samtec With S...
I recently audited a Signal Integrity (SI) class, and as a non Engineer I found it to be extremely challenging. In layman’s terms, Signal Integrity is securing the signal connection […] The post New Signal Integrity Handbook Explains Fundamentals appeared first on The Samtec Blog...
We are preparing to head out west for one of the biggest showdowns of the year. Competitors have been preparing since the spring of 2022 for this meeting. The final […] The post DesignCon 23 or Super Bowl LVII? appeared first on The Samtec Blog....
What could be easier than coming up with an air-tight connector industry forecast for 2023? Although I’ve never completed such a forecast, I’m sure it’s easy to forecast and predict […] The post The Latest Connector Industry Forecast For 2023: A Chat With Ron Bishop appeared fir...