HLCD-20-03.90-TD-BL-3

High Speed Hermaphroditic Cable, 0.50mm Pitch Product Specs

HLCD-20-03.90-TD-BL-3

High Speed Hermaphroditic Cable, 0.50mm Pitch

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact e3DModels@Samtec.com.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • 0.50 mm (.0197") pitch
  • 50 ohm single-ended signal routing
  • 38 AWG coax cable
  • Double row design up to 100 pins
  • Optional screw downs for rugged applications
  • UL: File # E111594
Specs Kit

Secured form. No spam.

. .
.
.
. .
We are preparing to head out west for one of the biggest showdowns of the year. Competitors have been preparing since the spring of 2022 for this meeting. The final […] The post DesignCon 23 or the Superbowl? appeared first on The Samtec Blog....
What could be easier than coming up with an air-tight connector industry forecast for 2023? Although I’ve never completed such a forecast, I’m sure it’s easy to forecast and predict […] The post The Latest Connector Industry Forecast For 2023: A Chat With Ron Bishop appeared fir...
It is always good to learn from someone who knows more than you! I recently had the chance to speak to our very own Istvan Novak about power integrity (PI), […] The post Understanding Power Integrity appeared first on The Samtec Blog....
(This article was written by Whitney Beckley at Samtec) As many begin to wind down from their holiday celebrations, those in China are just gearing up for the biggest celebration […] The post Happy Chinese New Year! appeared first on The Samtec Blog....
As the need for quick access to environmental compliance documentation grows for our customers, we have added the ability to download REACH certificates of compliance to our already popular RoHS […] The post You Can Now Download REACH Compliance Documents on Samtec.com 24/7 appea...