HLCD-20-1.73-TD-BL-3

High Speed Hermaphroditic Cable, 0.50mm Pitch Product Specs

HLCD-20-1.73-TD-BL-3

High Speed Hermaphroditic Cable, 0.50mm Pitch

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • 0.50 mm (.0197") pitch
  • 50 ohm single-ended signal routing
  • 38 AWG coax cable
  • Double row design up to 100 pins
  • Optional screw downs for rugged applications
  • UL: File # E111594
Specs Kit

Secured form. No spam.

. .
.
.
. .
ANSYS Simulation World 2022 is the first technical series planned to educate executives, engineers, R&D, and manufacturing professionals about engineering simulation strategies. Attendees can engage with leaders in the industry […] The post Samtec Presents Online at ANSYS SIM Wor...
When it comes to website speed, a lot of things can be taken for granted these days. With increasing Internet speeds in many areas around the globe and enhanced adoption […] The post Samtec Site Speed Continues to Increase with Recent Image Optimizations appeared first on The Sam...
This Technical Interchange Meeting (TIM) and Expo kicks off the week of September 26th in Dayton, Ohio. The focus of this meeting is to discover new advancements and progress made for […] The post FACE™ and SOSA™ TIM 2022 appeared first on The Samtec Blog....
Chances are extremely high these days that you own at least one electronic device, which means you likely have an adaptor or two – or twenty. If you’re like me, […] The post Adaptors, Adaptors, Precision RF Adaptors appeared first on The Samtec Blog....
For the first time in multiple years, in-person, live PCI-SIG Developers Conferences are returning to the Asia Pacific regions. PCI-SIG DevCons are free events for the 900+ PCI-SIG member companies like Samtec […] The post Samtec Exhibiting at PCI-SIG DevCon APAC 2022 appeared fi...