HLST

.100" High-Temp Locking Hermaphroditic Terminal/Socket Strip

Features
  • .100" (2.54 mm) pitch
  • Available up to 30 pins per row
  • Dual row design
  • Self-locking terminal and socket strip
  • Through-hole
Mates

Click here to see a full list of mates related to HLST.


.
.
Between overdue books, too many “Quiet Please” signs to count, and trying to navigate the Dewey Decimal System, going to the library is never much fun.  The same feeling is often true when searching for technical documentation before, during, or after the design process.  Scourin...
Steve “Groot” Groothuis, CTO of Samtec Microelectronics, recently presented “Biomedical Solutions: Successfully Integrating New Chips, Packages, and Modules” at BIOMEDevice in Boston. The presentation included an overview of: How Samtec microelectronics are incorporated into medi...
Chris Shelly, Samtec’s RF/SI Modeling Engineer, walks us through another 12G SDI product demonstration from NAB 2017. This demonstration showcases the Samtec BNC Edge Mount connector used in the Fidus® Gearbox+™ and the Phabrix® QX UHDTV 12G SDI generator/analyzer.  This demonstr...
Tinkerers, hobbyists, students and enthusiasts form the backbone of the tech-influenced DIY community known as the Maker Movement. Makers use various open-source electronic platforms as they develop interactive products ranging from robotics and drones to arts, crafts, and musica...
Many Samtec blogs discuss bleeding edge technologies, new products, or provide guidelines and tips on optimizing system performance. Having said that, our biggest selling product line is standard pitch (2.54, 2.00, 1.27 mm), two-piece board-to-board interconnects. These are not a...
View Full Site