Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
HMTSW HMTSW-103-24-*-S-284-P-TR/ACD-207048-01-.PROTO 225 24 16
HMTSW HMTSW-104-22-T-S-323-NA-TR/ACD-189228-02 400 24 24
HMTSW HMTSW-106-09-*-S-374-LA-K-TR/ACD-159971-02 325 32 24
HMTSW HMTSW-106-09-*-S-374-LA-P-TR/ACD-159971-01 325 32 24
HMTSW HMTSW-106-22-*-D-420-P-TR/ACD-130506-02 100 44 24