Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| HPF | HPF-02-02-*-S-K-TR | 350 | 24 | 16 |
| HPF | HPF-02-02-*-S-LC-K-TR | 325 | 24 | 16 |
| HPF | HPF-03-02-*-S-LC-K-TR | 300 | 32 | 16 |
| HPF | HPF-03-02-*-S-TR | 225 | 32 | 24 |
| HPF | HPF-04-02-*-S-K-LC-TR | 150 | 44 | 24 |
| HPF | HPF-04-02-*-S-K-TR | 175 | 44 | 24 |
| HPF | HPF-05-02-*-S-LC-K-TR | 250 | 44 | 16 |
| HPF | HPF-05-02-*-S-TR | 175 | 44 | 24 |
| HPF | HPF-06-02-*-S-K-TR | 175 | 56 | 24 |
| HPF | HPF-06-02-*-S-LC-K-TR | 175 | 56 | 24 |
| HPF | HPF-07-02-*-T-S-TR | 175 | 56 | 24 |
| HPF | HPF-08-*-S-K-TR | 275 | 56 | 16 |
| HPF | HPF-08-02-*-S-LC-K-TR | 250 | 56 | 16 |
| HPF | HPF-09-02-*-S-TR | 175 | 72 | 24 |
| HPF | HPF-10-02-*-S-LC-K-TR | 150 | 72 | 24 |
| HPF | HPF-12-02-*-S-K-TR | 175 | 88 | 24 |
| HPF | HPF-13-02-H-S-K-TR | 225 | 88 | 24 |
| HPF | HPF-14-02-*-S-K-LC-TR | 150 | 88 | 24 |