Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
HSEC8-DV HSEC8-109-01-*-DV-A-BL-K-TR 125 44 24
HSEC8-DV HSEC8-109-01-*-DV-A-WT-K-TR 275 44 16
HSEC8-DV HSEC8-109-01-L-DV-A-L2-K-TR 275 44 16
HSEC8-DV HSEC8-110-01-*-DV-A-BL-K-TR 125 44 24
HSEC8-DV HSEC8-110-01-*-DV-A-GR-TR 175 32 24
HSEC8-DV HSEC8-110-01-*-DV-A-K-TR 350 32 16
HSEC8-DV HSEC8-110-01-*-DV-A-K-TR/36IN BULK OMM SETUP 350 32 16
HSEC8-DV HSEC8-110-01-*-DV-A-PE-K-TR 350 32 16
HSEC8-DV HSEC8-110-01-*-DV-A-WT-K-TR 350 32 16
HSEC8-DV HSEC8-110-03-*-DV-A-K-TR 350 32 16
HSEC8-DV HSEC8-110-03-*-DV-A-WT-K-TR 350 32 16
HSEC8-DV HSEC8-1100-01-S-DV-A-POL-WT-K-TR 175 120 24
HSEC8-DV HSEC8-113-01-*-DV-A-BL-K-TR/ACD-219441-01 125 56 24
HSEC8-DV HSEC8-113-01-*-DV-A-BL-TR 125 56 24
HSEC8-DV HSEC8-113-01-*-DV-A-K-TR 275 44 16
HSEC8-DV HSEC8-113-01-*-DV-A-K-TR/36IN BULK OMM SETUP 275 44 16
HSEC8-DV HSEC8-113-01-*-DV-A-L2-K-TR 275 44 16
HSEC8-DV HSEC8-113-01-*-DV-A-PE-K-TR 350 32 16
HSEC8-DV HSEC8-113-01-*-DV-A-WT-K-TR 275 44 16
HSEC8-DV HSEC8-120-01-*-DV-A-BL-K-TR 125 56 24
HSEC8-DV HSEC8-120-01-*-DV-A-GR-TR 125 44 24
HSEC8-DV HSEC8-120-01-*-DV-A-K-TR 275 44 16
HSEC8-DV HSEC8-120-01-*-DV-A-K-TR/36IN BULK OMM SETUP 275 44 16
HSEC8-DV HSEC8-120-01-*-DV-A-WT-K-TR 275 44 16
HSEC8-DV HSEC8-120-03-*-DV-A-K-TR 275 44 16
HSEC8-DV HSEC8-120-03-*-DV-A-WT-K-TR 275 44 16
HSEC8-DV HSEC8-125-01-*-DV-A-K-TR 275 44 16
HSEC8-DV HSEC8-125-01-*-DV-A-K-TR/36IN BULK OMM SETUP 275 44 16
HSEC8-DV HSEC8-125-01-*-DV-A-L-K-TR 275 56 16
HSEC8-DV HSEC8-125-01-*-DV-A-L2-K-TR 275 56 16
HSEC8-DV HSEC8-125-01-*-DV-A-WT-K-TR 275 56 16
HSEC8-DV HSEC8-130-01-*-DV-A-BL-K-TR 125 72 24
HSEC8-DV HSEC8-130-01-*-DV-A-GR-K-TR 125 56 24
HSEC8-DV HSEC8-130-01-*-DV-A-K-TR 275 44 16
HSEC8-DV HSEC8-130-01-*-DV-A-K-TR/36IN BULK OMM SETUP 275 44 16
HSEC8-DV HSEC8-130-01-*-DV-A-WT-K-TR 275 56 16
HSEC8-DV HSEC8-130-03-*-DV-A-K-TR 275 44 16
HSEC8-DV HSEC8-130-03-*-DV-A-WT-K-TR 275 56 16
HSEC8-DV HSEC8-137-01-*-DV-A-BL-K-TR 125 72 24
HSEC8-DV HSEC8-137-01-*-DV-A-K-TR 275 56 16
HSEC8-DV HSEC8-137-01-*-DV-A-K-TR/36IN BULK OMM SETUP 275 56 16
HSEC8-DV HSEC8-137-01-*-DV-A-WT-K-TR 275 72 16
HSEC8-DV HSEC8-137-01-X-DV-A-L-K-TR 350 72 16
HSEC8-DV HSEC8-140-01-*-DV-A-BL-K-TR 125 72 24
HSEC8-DV HSEC8-140-01-*-DV-A-K-TR 275 56 16
HSEC8-DV HSEC8-140-01-*-DV-A-K-TR/36IN OMM REEL 275 56 16
HSEC8-DV HSEC8-140-01-*-DV-A-WT-K-TR 275 72 16
HSEC8-DV HSEC8-140-01-S-DV-A-GR-K-TR 125 72 24
HSEC8-DV HSEC8-140-03-*-DV-A-K-TR 175 56 24
HSEC8-DV HSEC8-140-03-*-DV-A-WT-K-TR 275 72 16
HSEC8-DV HSEC8-149-01-*-DV-A-BL-K-TR 125 88 24
HSEC8-DV HSEC8-149-01-*-DV-A-K-TR 275 72 16
HSEC8-DV HSEC8-149-01-*-DV-A-K-TR /36IN BULK OMM SETUP 275 72 16
HSEC8-DV HSEC8-149-01-L-DV-A-L2-K-TR 275 72 16
HSEC8-DV HSEC8-149-01-X-DV-A-L-TR 350 88 16
HSEC8-DV HSEC8-150-01-*-DV-A-BL-K-TR 125 88 24
HSEC8-DV HSEC8-150-01-*-DV-A-GR-K-TR 125 72 24
HSEC8-DV HSEC8-150-01-*-DV-A-K-TR 275 72 16
HSEC8-DV HSEC8-150-01-*-DV-A-K-TR/36IN BULK OMM SETUP 275 72 16
HSEC8-DV HSEC8-150-01-*-DV-A-WT-K-TR 275 72 16
HSEC8-DV HSEC8-150-01-L-DV-A-K-TR/ACD-190336-01 275 72 16
HSEC8-DV HSEC8-150-03-*-DV-A-WT-K-TR 275 72 16
HSEC8-DV HSEC8-160-01-*-DV-A-BL-K-TR 125 88 24
HSEC8-DV HSEC8-160-01-*-DV-A-GR-K-TR 125 88 24
HSEC8-DV HSEC8-160-01-*-DV-A-K-TR 275 72 16
HSEC8-DV HSEC8-160-01-*-DV-A-K-TR/36IN BULK OMM SETUP 275 72 16
HSEC8-DV HSEC8-160-01-*-DV-A-WT-K-TR 275 88 16
HSEC8-DV HSEC8-160-02-L-DV-A-K-TR 275 72 16
HSEC8-DV HSEC8-160-03-*-DV-A-K-TR 175 72 24
HSEC8-DV HSEC8-170-01-*-DV-A-BL-K-TR 125 104 24
HSEC8-DV HSEC8-170-01-*-DV-A-K-TR 275 88 16
HSEC8-DV HSEC8-170-01-*-DV-A-K-TR/36IN BULK OMM SETUP 275 88 16
HSEC8-DV HSEC8-170-01-*-DV-A-WT-K-TR 275 88 16
HSEC8-DV HSEC8-170-03-*-DV-A-K-TR 275 88 16
HSEC8-DV HSEC8-170-03-*-DV-A-WT-K-TR 275 88 16
HSEC8-DV HSEC8-180-01-*-DV-A-K-TR 275 88 16