Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
HSEC8-RA HSEC8-109-01-*-RA-BL-TR 225 44 24
HSEC8-RA HSEC8-109-01-*-RA-TR 325 32 24
HSEC8-RA HSEC8-109-01-L-RA-L2-TR 250 44 24
HSEC8-RA HSEC8-110-01-*-RA-TR 325 32 24
HSEC8-RA HSEC8-113-01-*-RA-BL-TR 225 44 24
HSEC8-RA HSEC8-113-01-*-RA-L2-TR 250 44 24
HSEC8-RA HSEC8-113-01-*-RA-TR 250 44 24
HSEC8-RA HSEC8-120-01-*-RA-BL-TR 225 56 24
HSEC8-RA HSEC8-120-01-*-RA-TR 250 44 24
HSEC8-RA HSEC8-120-01-*-RA-TR/ACD-214667-01 250 44 24
HSEC8-RA HSEC8-125-01-*-RA-BL-TR 225 56 24
HSEC8-RA HSEC8-125-01-*-RA-L2-TR 250 56 24
HSEC8-RA HSEC8-125-01-*-RA-TR 250 56 24
HSEC8-RA HSEC8-130-01-*-RA-TR 250 56 24
HSEC8-RA HSEC8-140-01-*-RA-BL-TR 200 72 24
HSEC8-RA HSEC8-140-01-*-RA-TR 250 72 24
HSEC8-RA HSEC8-149-01-L-RA-L2-TR 250 72 24
HSEC8-RA HSEC8-149-01-X-RA-TR 250 72 24
HSEC8-RA HSEC8-150-01-*-RA-BL-TR 225 88 24
HSEC8-RA HSEC8-150-01-*-RA-TR 250 72 24
HSEC8-RA HSEC8-160-01-*-RA-BL-TR 225 88 24
HSEC8-RA HSEC8-160-01-*-RA-TR 250 88 24