Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
HTEC8 HTEC8-109-01-*-DV-A-BL-K-TR 150 44 24
HTEC8 HTEC8-109-01-X-DV-A-K-TR 350 32 16
HTEC8 HTEC8-110-01-*-DV-A-BL-K-TR 150 44 24
HTEC8 HTEC8-110-01-*-DV-A-K-TR 350 32 16
HTEC8 HTEC8-110-01-*-DV-A-WT-K-TR 350 32 16
HTEC8 HTEC8-113-01-X-DV-A-BL-K-TR 125 56 24
HTEC8 HTEC8-113-01-X-DV-A-K-XR 350 44 16
HTEC8 HTEC8-120-01-*-DV-A-K-TR 275 44 16
HTEC8 HTEC8-120-01-*-DV-A-WT-K-TR 275 44 16
HTEC8 HTEC8-120-01-X-DV-A-BL-K-TR 150 56 24
HTEC8 HTEC8-125-01-*-DV-A-K-TR 350 44 16
HTEC8 HTEC8-130-01-*-DV-A-K-TR 275 44 16
HTEC8 HTEC8-130-01-*-DV-A-WT-K-TR 275 56 16
HTEC8 HTEC8-140-01-*-DV-A-K-TR 275 56 16
HTEC8 HTEC8-140-01-*-DV-A-WT-TR 275 72 16
HTEC8 HTEC8-149-01-*-DV-A-BL-K-TR 125 88 24
HTEC8 HTEC8-149-01-X-DV-A-TR 350 72 16
HTEC8 HTEC8-150-01-*-DV-A-K-TR 275 72 16
HTEC8 HTEC8-150-01-X-DV-A-BL-TR 150 88 24
HTEC8 HTEC8-150-01-X-DV-A-WT-K-TR 275 72 16
HTEC8 HTEC8-160-01-*-DV-A-K-TR 275 72 16
HTEC8 HTEC8-160-01-*-DV-A-WT-K-TR 275 88 16
HTEC8 HTEC8-160-01-X-DV-A-BL-K-TR 150 88 24
HTEC8 HTEC8-160-03-X-DV-A-K-TR 225 72 24
HTEC8 HTEC8-170-01-*-DV-A-K-TR 275 88 16
HTEC8 HTEC8-180-01-*-DV-A-K-TR 275 88 16