Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
HTS HTSS-102-01-X-DV-A-P-TR 175 24 24
HTS HTSS-102-01-XX-DV-A-TR 200 24 24
HTS HTSS-103-01-*-DV-A-P-TR 175 32 24
HTS HTSS-103-01-*-DV-A-TR 200 32 24
HTS HTSS-104-01-*-DV-A-P-TR 175 32 24
HTS HTSS-104-01-X-DV-A-TR 200 32 24
HTS HTSS-105-01-*-A-DV-TR 150 44 24
HTS HTSS-105-01-*-DV-08-A-P-TR 125 44 24
HTS HTSS-105-01-*-DV-08-A-TR 200 32 24
HTS HTSS-105-01-*-DV-09-A-P-TR 125 44 24
HTS HTSS-105-01-*-DV-09-A-TR 200 32 24
HTS HTSS-105-01-*-DV-10-A-TR 200 32 24
HTS HTSS-105-01-*-DV-A-02-P-TR 125 44 24
HTS HTSS-105-01-*-DV-A-05-P-TR 125 44 24
HTS HTSS-105-01-*-DV-A-10-P-TR 125 44 24
HTS HTSS-105-01-*-DV-A-P-TR 125 44 24
HTS HTSS-105-01-*-DV-P-TR 150 44 24
HTS HTSS-105-01-L-DV-A-02-TR 200 32 24
HTS HTSS-106-01-*-DV-A-P-TR 125 44 24
HTS HTSS-107-01-*-DV-01-A-P-TR 125 44 24
HTS HTSS-107-01-*-DV-A-06-P-TR 125 44 24
HTS HTSS-107-01-*-DV-A-P-TR 125 44 24
HTS HTSS-107-01-*-DV-A-TR 150 44 24
HTS HTSS-107-01-*-DV-P-TR 150 44 24
HTS HTSS-108-01-*-DV-A-P-TR 125 44 24
HTS HTSS-108-01-*-DV-A-TR 150 44 24
HTS HTSS-108-01-*-DV-P-TR 150 44 24
HTS HTSS-109-01-*-DV-A-P-TR 125 44 24
HTS HTSS-110-01-*-DV-A-20-TR 150 56 24
HTS HTSS-110-01-*-DV-A-P-TR 125 56 24
HTS HTSS-110-01-*-DV-A-TR 150 56 24
HTS HTSS-112-01-*-DV-A-P-TR 125 56 24
HTS HTSS-112-01-*-DV-A-TR 150 56 24
HTS HTSS-113-01-*-DV-A-P-TR 125 56 24
HTS HTSS-113-01-X-DV-A-TR 200 56 24
HTS HTSS-115-01-L-DV-A-P-TR 125 72 24
HTS HTSS-116-01-*-DV-A-P-TR 125 72 24
HTS HTSS-117-01-*-DV-A-P-TR 125 72 24
HTS HTSS-117-01-*-DV-A-TR 150 72 24
HTS HTSS-117-01-*-DV-P-TR 150 72 24
HTS HTSS-118-01-S-DV-A-P-TR 125 72 24
HTS HTSS-120-01-*-D-20-P-TR 150 72 24
HTS HTSS-120-01-*-DV-A-P-TR 125 72 24
HTS HTSS-120-01-*-DV-A-TR 150 72 24
HTS HTSS-124-01-X-DV-A-P-TR 175 88 24
HTS HTSS-125-01-*-DV-A-P-TR 125 88 24
HTS HTSS-125-01-*-DV-A-TR 150 88 24
HTS HTST-102-01-*-DV-A-P-TR 175 32 24
HTS HTST-103-01-*-DV-A-P-TR 175 32 24
HTS HTST-103-01-*-DV-A-TR 200 32 24
HTS HTST-104-01-*-DV-07-P-TR 150 44 24
HTS HTST-104-01-*-DV-A-P-TR 125 44 24
HTS HTST-104-01-*-DV-A-TR 150 44 24
HTS HTST-105-01-*-DV-09-A-P-TR 125 44 24
HTS HTST-105-01-*-DV-A-06-P-TR 125 44 24
HTS HTST-105-01-*-DV-A-10-TR 150 44 24
HTS HTST-105-01-*-DV-A-P-TR 125 44 24
HTS HTST-105-01-*-DV-A-TR 150 44 24
HTS HTST-105-01-*-DV-P-TR 150 44 24
HTS HTST-105-01-*-DV-TR 175 44 24
HTS HTST-106-01-*-DV-A-P-TR 125 44 24
HTS HTST-106-01-*-DV-A-TR 150 44 24
HTS HTST-107-01-*-DV-A-06-P-TR 125 44 24
HTS HTST-107-01-*-DV-A-06-TR 150 44 24
HTS HTST-107-01-*-DV-A-P-TR 125 44 24
HTS HTST-107-01-*-DV-A-TR 150 44 24
HTS HTST-107-01-*-DV-P-TR 150 44 24
HTS HTST-107-01-*-DV-TR 175 44 24
HTS HTST-108-01-*-DV-A-P-TR 125 56 24
HTS HTST-108-01-*-DV-A-TR 150 44 24
HTS HTST-108-01-*-DV-P-TR 150 44 24
HTS HTST-108-01-*-DV-TR 175 44 24
HTS HTST-110-01-*-D-P-TR / AUTOMOTIVE 125 56 24
HTS HTST-110-01-*-DV-11-A-P-TR 125 56 24
HTS HTST-110-01-*-DV-A-P-TR 125 56 24
HTS HTST-110-01-*-DV-A-TR 150 56 24
HTS HTST-110-01-*-DV-P-TR 150 56 24
HTS HTST-110-01-X-DV-A-07-P-FR 175 56 24
HTS HTST-111-01-*-DV-A-P-TR 125 56 24
HTS HTST-112-01-*-DV-06-A-P-TR 125 56 24
HTS HTST-112-01-*-DV-A-22-P-TR 125 56 24
HTS HTST-112-01-*-DV-A-P-TR 125 56 24
HTS HTST-112-01-*-DV-A-TR 150 56 24
HTS HTST-113-01-*-DV-A-P-TR 125 72 24
HTS HTST-113-01-*-DV-A-TR 150 72 24
HTS HTST-113-01-*-DV-P-TR 150 72 24
HTS HTST-115-01-*-DV-A-P-TR 125 72 24
HTS HTST-115-01-*-DV-P-TR 150 72 24
HTS HTST-115-01-X-DV-A-TR 200 72 24
HTS HTST-116-01-*-DV-A-P-TR 125 72 24
HTS HTST-117-01-*-DV-A-TR 150 72 24
HTS HTST-117-01-*-DV-P-TR 125 72 24
HTS HTST-117-01-X-DV-A-P-TR 175 72 24
HTS HTST-118-01-*-DV-A-P-TR 125 72 24
HTS HTST-118-01-*-DV-A-TR 150 72 24
HTS HTST-120-01-*-DV-A-P-TR 125 88 24
HTS HTST-120-01-*-DV-A-TR 150 88 24
HTS HTST-120-01-*-DV-P-TR 125 88 24
HTS HTST-125-01-*-DV-A-P-TR 125 88 24
HTS HTST-125-01-*-DV-A-TR 150 88 24
HTS HTSW- 425 16 12
HTS HTSW-102-25-*-T-RA-TR 150 24 32
HTS HTSW-110-07-*-S-P-TR 225 44 16