HTSS-111-01-H-DV .100" High-Temp Shrouded Terminal Strip
Features
Application: Shrouded for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $6.982 | $6.311 | $5.864 | $5.585 | $4.304 | $3.878 | $3.025 | $2.172 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HTSS-111-01-H-DV-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| HTSS-111-01-H-DV-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| HTSS-111-01-L-DV | 0 | Tube | 1 | 18 | Plating | No |
| HTSS-111-01-T-DV | 0 | Tube | 1 | 18 | Plating | No |
| HTSS-111-01-S-DV | 0 | Tube | 1 | 18 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
