Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| HTST | HTST-102-01-*-DV-A-P-TR | 175 | 32 | 24 |
| HTST | HTST-103-01-*-DV-A-P-TR | 175 | 32 | 24 |
| HTST | HTST-103-01-*-DV-A-TR | 200 | 32 | 24 |
| HTST | HTST-104-01-*-DV-07-P-TR | 150 | 44 | 24 |
| HTST | HTST-104-01-*-DV-A-P-TR | 125 | 44 | 24 |
| HTST | HTST-104-01-*-DV-A-TR | 150 | 44 | 24 |
| HTST | HTST-105-01-*-DV-09-A-P-TR | 125 | 44 | 24 |
| HTST | HTST-105-01-*-DV-A-06-P-TR | 125 | 44 | 24 |
| HTST | HTST-105-01-*-DV-A-10-TR | 150 | 44 | 24 |
| HTST | HTST-105-01-*-DV-A-P-TR | 125 | 44 | 24 |
| HTST | HTST-105-01-*-DV-A-TR | 150 | 44 | 24 |
| HTST | HTST-105-01-*-DV-P-TR | 150 | 44 | 24 |
| HTST | HTST-105-01-*-DV-TR | 175 | 44 | 24 |
| HTST | HTST-106-01-*-DV-A-P-TR | 125 | 44 | 24 |
| HTST | HTST-106-01-*-DV-A-TR | 150 | 44 | 24 |
| HTST | HTST-107-01-*-DV-A-06-P-TR | 125 | 44 | 24 |
| HTST | HTST-107-01-*-DV-A-06-TR | 150 | 44 | 24 |
| HTST | HTST-107-01-*-DV-A-P-TR | 125 | 44 | 24 |
| HTST | HTST-107-01-*-DV-A-TR | 150 | 44 | 24 |
| HTST | HTST-107-01-*-DV-P-TR | 150 | 44 | 24 |
| HTST | HTST-107-01-*-DV-TR | 175 | 44 | 24 |
| HTST | HTST-108-01-*-DV-A-P-TR | 125 | 56 | 24 |
| HTST | HTST-108-01-*-DV-A-TR | 150 | 44 | 24 |
| HTST | HTST-108-01-*-DV-P-TR | 150 | 44 | 24 |
| HTST | HTST-108-01-*-DV-TR | 175 | 44 | 24 |
| HTST | HTST-110-01-*-D-P-TR / AUTOMOTIVE | 125 | 56 | 24 |
| HTST | HTST-110-01-*-DV-11-A-P-TR | 125 | 56 | 24 |
| HTST | HTST-110-01-*-DV-A-P-TR | 125 | 56 | 24 |
| HTST | HTST-110-01-*-DV-A-TR | 150 | 56 | 24 |
| HTST | HTST-110-01-*-DV-P-TR | 150 | 56 | 24 |
| HTST | HTST-110-01-X-DV-A-07-P-FR | 175 | 56 | 24 |
| HTST | HTST-111-01-*-DV-A-P-TR | 125 | 56 | 24 |
| HTST | HTST-112-01-*-DV-06-A-P-TR | 125 | 56 | 24 |
| HTST | HTST-112-01-*-DV-A-22-P-TR | 125 | 56 | 24 |
| HTST | HTST-112-01-*-DV-A-P-TR | 125 | 56 | 24 |
| HTST | HTST-112-01-*-DV-A-TR | 150 | 56 | 24 |
| HTST | HTST-113-01-*-DV-A-P-TR | 125 | 72 | 24 |
| HTST | HTST-113-01-*-DV-A-TR | 150 | 72 | 24 |
| HTST | HTST-113-01-*-DV-P-TR | 150 | 72 | 24 |
| HTST | HTST-115-01-*-DV-A-P-TR | 125 | 72 | 24 |
| HTST | HTST-115-01-*-DV-P-TR | 150 | 72 | 24 |
| HTST | HTST-115-01-X-DV-A-TR | 200 | 72 | 24 |
| HTST | HTST-116-01-*-DV-A-P-TR | 125 | 72 | 24 |
| HTST | HTST-117-01-*-DV-A-TR | 150 | 72 | 24 |
| HTST | HTST-117-01-*-DV-P-TR | 125 | 72 | 24 |
| HTST | HTST-117-01-X-DV-A-P-TR | 175 | 72 | 24 |
| HTST | HTST-118-01-*-DV-A-P-TR | 125 | 72 | 24 |
| HTST | HTST-118-01-*-DV-A-TR | 150 | 72 | 24 |
| HTST | HTST-120-01-*-DV-A-P-TR | 125 | 88 | 24 |
| HTST | HTST-120-01-*-DV-A-TR | 150 | 88 | 24 |
| HTST | HTST-120-01-*-DV-P-TR | 125 | 88 | 24 |
| HTST | HTST-125-01-*-DV-A-P-TR | 125 | 88 | 24 |
| HTST | HTST-125-01-*-DV-A-TR | 150 | 88 | 24 |