HTSW-101-07-TL-D High Temperature PCB Header Strips, 0.100" pitch
A range of through-hole header strips for classic 0.100" pitch applications, the HTSW series takes the humble header strip to another level with industry-leading design flexibility and high-temperature materials. Choose between numerous lead styles, plating options and pin configurations.
Features
Application: Industry's largest variety of standard pin counts, terminal lengths and options
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Suitable for most high-temperature board processing
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 |
| Price | $0.202 | $0.157 | $0.127 | $0.108 | $0.082 | $0.074 | $0.057 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HTSW-101-07-LM-D | 10989 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-101-07-SM-D | 10989 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-101-07-L-D | 10989 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-101-07-G-D | 4366 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-101-07-T-D | 3717 | Bulk | 1 | 0 | Plating | Yes |
| HTSW-101-07-S-D | 409 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
