HW-04-10-F-D-600-SM-A

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch rohs logo Product Specs

HW-04-10-F-D-600-SM-A

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • Application: Elevated board stacking applications
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Surface mount
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....