HW-04-10-G-D-393-SM-A

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

High Temperature Flexible Board Stacking Header, 0.100" Pitch rohs logo Product Specs

HW-04-10-G-D-393-SM-A

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

High Temperature Flexible Board Stacking Header, 0.100" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Stock
Ships Tomorrow: 232 pieces
  Distributor Stock: 464 pieces 

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • Application: Elevated board stacking applications where high-temp board processing is required
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Through-hole
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...
In March 2024, we rolled out a new page for our supported industry standards, a new page to detail our optical group capabilities, easier Reserve® filtering in our on-site search, […] The post Here are the March 2024 Samtec Website Updates appeared first on The Samtec Blog....
Hey there, fellow tech enthusiasts! Today, we’re diving into something a little different but still totally fascinating – the upcoming total solar eclipse on April 8th. Now, you might be […] The post Total Eclipse of the Heart… of Our Solar System appeared first on The Samtec Blo...