HW-04-17-F-D-290-SM

High Temperature Flexible Board Stacking Header, 0.100" Pitch rohs logo Product Specs

HW-04-17-F-D-290-SM

High Temperature Flexible Board Stacking Header, 0.100" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • Application: Elevated board stacking applications where high-temp board processing is required
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Through-hole
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...