IJ7C

4.00 mm IsoRate® 75 Ohm High-Isolation Ganged RF Cable Assembly

IJ7C

4.00 mm IsoRate® 75 Ohm High-Isolation Ganged RF Cable Assembly

Features

  • Performance: Up to 9.5 GHz / 19 Gbps  
  • 90% performance at 50% cost of traditional RF
  • 4.00 mm (.1575") pitch
  • Rugged positive latching
  • IsoRate or traditional RF end two options
  • Cable: RF316, 26 AWG, RG 179, 30 AWG
  • Rows: Single
  • Positions: 1, 2, 4, 6, 8
  • Cable length: up to 1 meter
Specs Kit

Secured form. No spam.

. .
.
.
. .
ANSYS Simulation World 2022 is the first technical series planned to educate executives, engineers, R&D, and manufacturing professionals about engineering simulation strategies. Attendees can engage with leaders in the industry […] The post Samtec Presents Online at ANSYS SIM Wor...
When it comes to website speed, a lot of things can be taken for granted these days. With increasing Internet speeds in many areas around the globe and enhanced adoption […] The post Samtec Site Speed Continues to Increase with Recent Image Optimizations appeared first on The Sam...
This Technical Interchange Meeting (TIM) and Expo kicks off the week of September 26th in Dayton, Ohio. The focus of this meeting is to discover new advancements and progress made for […] The post FACE™ and SOSA™ TIM 2022 appeared first on The Samtec Blog....
Chances are extremely high these days that you own at least one electronic device, which means you likely have an adaptor or two – or twenty. If you’re like me, […] The post Adaptors, Adaptors, Precision RF Adaptors appeared first on The Samtec Blog....
For the first time in multiple years, in-person, live PCI-SIG Developers Conferences are returning to the Asia Pacific regions. PCI-SIG DevCons are free events for the 900+ PCI-SIG member companies like Samtec […] The post Samtec Exhibiting at PCI-SIG DevCon APAC 2022 appeared fi...