IP7

4.00 mm IsoRate® 75 Ohm High-Isolation RF Plug Strip

Features
  • Performance: Up to 9.5 GHz / 19 Gbps  
  • 90% performance at 50% cost of traditional RF
  • 4.00 mm (.1575") pitch
  • Rows: Single
  • Positions: 1, 2, 4, 6, 8
  • Stack height: 10.00 mm
Specs Kit

Secured form. No spam.

. .
.
. .
As one of the great superheroes learned – “with great power comes great responsibility.” Even without “spidey-sense” and the ability to scale tall buildings with webbing, there is still power to be wielded with Samtec’s new mPOWER™ connectors…with incredible power comes incredibl...
Readers of the Samtec blog are familiar with the benefits of FMC and FMC+. These popular interfaces define a compact electro-mechanical expansion interface for a daughter card to an FPGA baseboard or other device with re-configurable I/O capability. VITA 57.1 has been around for ...
In February, we rolled out several back-end performance updates to Samtec.com, as well as a few upgraded applications. Here are the major updates to Samtec.com for February 2019. Updated Experience for mPOWER™ Family Page The mPOWER™ connector system is the ultimate micro, high-p...
Edge Rate®, one of Samtec’s most popular high speed, high bandwidth interconnect systems, also saves space on your PCB. Edge Rate is both the name of the contact system and the product family. The contact system is designed for high speed, high cycle, rugged applications.  With s...
Long Reach Backplane Cable This live demonstration from DesignCon 2019 shows how Samtec’s ExaMAX® backplane connector, combined with Samtec Flyover® technology, achieves high density and very long reach. Here, the reach is five meters for a rack-to-rack interconnect system. In th...