IPBT

Product Specs
  Configure Your Product Using the Options Below

.165" Power Mate® Isolated Power Terminal Header

rohs logo

The IPBT is part of Samtec's Power Mate® series, and is a discrete wire header for use on printed circuit boards. The IPBT is a .165" (4.19 mm) pitch connector available with surface mount and through-hole terminations. The connector housing is polarized and fitted with a latching system for secure mating.

Configured Part Number
.
.
Features

  • .165" (4.19 mm) pitch
  • Individually shrouded contacts
  • Single or double row
  • Optional polarized guide post holes
  • Vertical through-hole and surface mount, right-angle through-hole
  • Elevated stack height options
  • Current rating to 5.3 A @ 75°C
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...
In March 2024, we rolled out a new page for our supported industry standards, a new page to detail our optical group capabilities, easier Reserve® filtering in our on-site search, […] The post Here are the March 2024 Samtec Website Updates appeared first on The Samtec Blog....