IPBT

Product Specs
  Configure Your Product Using the Options Below

.165" Power Mate® Isolated Power Terminal Header

rohs logo

The IPBT is part of Samtec's Power Mate® series, and is a discrete wire header for use on printed circuit boards. The IPBT is a .165" (4.19 mm) pitch connector available with surface mount and through-hole terminations. The connector housing is polarized and fitted with a latching system for secure mating.

Configured Part Number
.
.
Features

  • .165" (4.19 mm) pitch
  • Individually shrouded contacts
  • Single or double row
  • Optional polarized guide post holes
  • Vertical through-hole and surface mount, right-angle through-hole
  • Elevated stack height options
  • Current rating to 5.3 A @ 75°C
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...